Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | -0.3-18 V |
IC revision | 2.0 |
This Reference Board is another drive card of the CoolSiC™ MOSFET 1200 V evaluation platform and it contains the EiceDRIVER™ 1EDC Compact 1EDC20I12MH with an integrated active Miller clamp preventing parasitic turn-on. The first drive card includes the EiceDRIVER™ 1ED Compact 1EDI20H12AH allowing a bipolar supply, where VCC2 is +15 V and GND2 is negative.The CoolSiC™ MOSFET 1200 V evaluation platform including EiceDRIVER™ gate driver IC was developed to show the driving options of the silicon carbide CoolSiC™ MOSFET in TO263-7pin. To show these options, the design was split into one motherboard and two drive cards for SMD. The motherboard EVAL_PS_SIC_DP_MAIN was designed for a maximum voltage of 800 V and a maximum pulsed current of 130 A.
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61000418321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Pin Header | 4 | Single | Pin Header | Straight Type 2 | 3 | Tube | |
![]() | 61000421121 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Dual Pin Header | 4 | Dual | Pin Header | Straight | 3 | Tube | |
![]() | 61000621121 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Dual Pin Header | 6 | Dual | Pin Header | Straight | 3 | Tube |
Order Code | Datasheet | |
---|---|---|
![]() | 61000418321 | SPEC |
![]() | 61000421121 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
![]() | 61000621121 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|