IC manufacturers Infineon Technologies

IC manufacturers (103)

Infineon Technologies IGBT7 | Demoboard EVAL-M5-IGBT7

IGBT motor drives evaluation board in TO247 packages

Overview

TopologyOther Topology
Input voltage340-480 V

Description

The evaluation board was developed to support customers during their first steps designing applications with the TRENCHSTOP™ IGBT7 in discrete packages, such as the IKW40N65ET7 or IKW40N120CS7, and EiceDRIVER™ 1200 V isolated gate driver 1EDI20H12AH. The assembled discrete has a rated blocking voltage of up to 1200 V and the board supports all TRENCHSTOP™ IGBT7 in 3pin and 4pin TO247 packages.

Features

  • 650 V TRENCHSTOP™ IGBT 7 T7 in TO-247
  • Low inductive design
  • Isolated sensing with Δ∑-ADC
  • Overload and short-circuit hardware protection
  • Over temperature hardware protection
  • Rugged gate driver technology with stability against transient and negative voltage
  • Measurement test points compatible with standard oscilloscope probes

Typical applications

  • Energy Storage Systems
  • Industrial motor drives and controls
  • Uninterruptible Power Supplies (UPS)

More information

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesWinding StyleNumber of windingsL
(µH)
Zmax
(Ω)
IR
(mA)
RDC max.
(Ω)
VR
(V)
Application Samples
744227SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-SL2 SMT Common Mode Line Filter bifilar 2 51 5500 1000 0.16 80 CAN
744221SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-SL2 SMT Common Mode Line Filter bifilar 2 2000 9200 600 0.42 80
Order Code Data­sheet Simu­lation
744227SPEC
744221SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesWinding StyleNumber of windingsL
(µH)
Zmax
(Ω)
IR
(mA)
RDC max.
(Ω)
VR
(V)
Application Samples