IC manufacturers STMicroelectronics

IC manufacturers (103)

STMicroelectronics STSPIN32F0252 | Demoboard STEVAL-PTOOL2V1

Advanced 250 V three-phase BLDC controller with embedded STM32 MCU

Overview

TopologyMotor Drive
Input voltage20-72 V
IC revision2

Description

The STEVAL-PTOOL2V1 is a ready-to-use reference design tailored for medium voltage power tools driven by 3-phasebrushless motors and supplied from 8S to 15S batteries. It can also effectively be used in other battery-operated applicationsrequiring similar architecture, rating and performance.

Features

  • Input voltage from 20 VDC to 72 VDC
  • Recommended for power tools supplied from 8S to 15S
  • Output current up to 19 Arms
  • Overcurrent threshold set to 36 A peak
  • STSPIN32F0252 featuring
  • 250 V, 1 A, 3-phase gate driver
  • SmartShutDown OCP
  • Cortex-M0 STM32
  • STL130N8F7 MOSFETs power stage featuring:
  • VDS = 80 V
  • RDS(on) max.= 3.6 mΩ
  • PowerFlat 5x6 package
  • Compact footprint (80 mm x 58 mm)
  • Heatsink for best power dissipation performance
  • Single shunt current sensing, suitable for:
  • Sensored or sensorless 6 step algorithm
  • Single-shunt vector (FOC) algorithm
  • Digital Hall sensors and encoder input
  • Plug-and-play thanks to available six-steps firmware with Hall-effect sensors feedback
  • Speed regulation through trimmer
  • Fully protected:
  • Thermal shutdown
  • Undervoltage lockout
  • Overcurrent protection
  • Bus voltage sensing
  • 12 V VCC and 3.3 V VDD supplies
  • Serial wire debug (SWD) port for debugging/programming
  • UART TX RX interface available
  • Easy user interface with buttons and trimmer

Typical applications

  • Home and Industrial refrigerators compressors, Industrial drives, pumps, fans, Air conditioning compressors, Corded power tools, garden tools, Industrial automation
  • Home appliances, fans

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQ
(%)
DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
L
(µH)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
Ø D
(mm)
Pins
(pcs)
RowsH
(mm)
GenderTypeIR
(A)
Packaging Samples
885012006005SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 10 V(DC)33 pF ±5% 10 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.4 0.8 7" Tape & Reel
885012206003SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 10 V(DC)100 pF ±10% 10 0603 -55 °C up to +125 °C 510 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012206008SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 10 V(DC)1 nF ±10% 10 0603 -55 °C up to +125 °C 510 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012206083SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)1 nF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012207116SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 100 V(DC)1 nF ±10% 100 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.5 -55 °C up to +125 °C 0.8 7" Tape & Reel
885012206010SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 10 V(DC)2.2 nF ±10% 10 0603 -55 °C up to +125 °C 510 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012206011SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 10 V(DC)3.3 nF ±10% 10 0603 -55 °C up to +125 °C 510 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012206012SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 10 V(DC)4.7 nF ±10% 10 0603 -55 °C up to +125 °C 510 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012206069SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)47 nF ±10% 25 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012206020SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 10 V(DC)100 nF ±10% 10 0603 -55 °C up to +125 °C 55 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012206071SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)100 nF ±10% 25 0603 -55 °C up to +125 °C 3.55 GΩ X7R Class II 1.6 0.8 0.4 -55 °C up to +125 °C 0.8 7" Tape & Reel
885012207098SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)100 nF ±10% 50 0805 -55 °C up to +125 °C 2.55 GΩ X7R Class II 2 1.25 0.5 0.8 7" Tape & Reel
885012206073SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)220 nF ±10% 25 0603 -55 °C up to +125 °C 3.52.3 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012207103SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)1 µF ±10% 50 0805 -55 °C up to +125 °C 100.1 GΩ X7R Class II 2 1.25 0.5 1.25 7" Tape & Reel
885012207025SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 10 V(DC)4.7 µF ±10% 10 0805 -55 °C up to +125 °C 100.02 GΩ X7R Class II 2 1.25 0.5 1.25 7" Tape & Reel
885012208018SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 10 V(DC)10 µF ±10% 10 1206 -55 °C up to +125 °C 100.01 GΩ X7R Class II 3.2 1.6 0.6 1.6 7" Tape & Reel
865090442004SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-ASLU Aluminum Electrolytic Capacitors22 µF ±20% 25 5.0 x 5.5 -40 °C up to +85 °C 164.54545 MΩ 5.5 5.3 1000 -40 °C up to +85 °C 42 1.1 5 15" Tape & Reel
744776227SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD2 SMT Power Inductor 1054 -40 °C up to +125 °C 9 10 270 0.68 0.97 4.3 -40 °C up to +125 °C 5.4 0.62
61300211121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 5.08 2 Single Pin Header Straight 3 Bag
61300311121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 7.62 3 Single Pin Header Straight 3 Bag
61300511121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 12.7 5 Single Pin Header Straight 3 Bag
61302021121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Dual Pin Header -40 °C up to +105 °C1000 MΩ 25.4 20 Dual Pin Header Straight 3 Bag
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQ
(%)
DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
L
(µH)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
Ø D
(mm)
Pins
(pcs)
RowsH
(mm)
GenderTypeIR
(A)
Packaging Samples