Cart

Your cart is empty.
IC manufacturers Diodes Incorporated

IC manufacturers (103)

Diodes Incorporated AP72250CJ12 | Demoboard AP72250CJ12-EVM

Ultra-Low Input, Synchronous DC/DC Boost Converter With 5A Switches

Overview

TopologyBoost Converter
Input voltage0.8-5.5 V
Output 15.5 V / 2 A
IC revision1

Description

The AP72250 is a high current, synchronous boost converter providing high efficiency, excellent transient response and high DC output accuracy. The targeted applications are low voltage power cell and other handheld devices. The AP72250 utilizes two switches to support synchronous boost topology to generate 1.8V to 5.5V from wide range of input sources. The high-side FET body diode can connect either to its SOURCE or its DRAIN. This provides output short circuit protection and high-impedance path between VIN and VOUT during fault or disabled. The boost provides at least 2A output current for output voltage of 5.2V and input voltage range of 3V to 5V. The current control scheme handles wide input/output voltage ratios and provides low external component count with outstanding performance in line/load transient response and seamless transition between boost and pass-through modes. The AP72250 also features UVLO, OTP, and OCP to protect the circuit. This IC is available in a small 1.6x1.2mm, 12 balls WLCSP package.

Features

  • VIN 0.8V to 5.5V
  • Output Voltage range: 1.7V to 5.5V
  • 2A Continuous Output Current, Efficiency Up to 97%
  • 1MHz Switching Frequency
  • Power Good Indicator with 5M Internal Pull-up
  • Full Protected for Overcurrent, Short Circuit, Over Temperature, and UVLO
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device )

Typical applications

  • Low Voltage Power Cell
  • Portable Consumer Devices

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
IRP,40K
(A)
Mount Samples
78438356010SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-MAIA SMT Power Inductor 1 5.3 11.5 15 55 10.1 SMT
Order Code Data­sheet Simu­lation
78438356010SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
IRP,40K
(A)
Mount Samples