IC manufacturers Analog Devices

IC manufacturers (103)

Analog Devices MAX25220 | Demoboard MAX25221EVKIT

Automotive 4-Channel TFT-LCD Power Supply with VCOM Buffer

Overview

TopologyHigh Voltage Output
Input voltage2.65-5.5 V
Switching frequency420-2100 kHz
Output 112 V / 0.01 A

Description

The MAX25221 evaluation kit (EV kit) is a fully assem¬bled and tested surface-mount PCB used to evalu¬ate MAX25221 automotive 4-Channel TFT-LCD Power Supply with VCOM Buffer and MAX25220 automotive 4-Channel TFT-LCD Power Supply without VCOM. Each output rail (AVDD, NAVDD, VGON, VGOFF and VCOM) can be independently adjusted via I2C. The EV kit demonstrates the device’s features: adjustable output voltage, fault protection, VCOM temperature compensation, and non-volatile memory programming. The EV kit exposes an I2C interface which can operate in conjunction with the MINIQUSB+ adapter or a third party I2C master like a general-purpose microcontroller. The EV kit also includes Windows®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC. The EV system includes both the EV kit and the MINIQUSB+ adapter board.

Features

  • 2.65V to 5.5V Input Range
  • Default Output Voltages
  • 6.8V Output at 200mA (Boost Converter)
  • -6.8V Output at -200mA (Inverting Regulator)
  • 12V Output at 15mA (Positive-Charge Pump Regulator)
  • -10V Output at 15mA (Negative-Charge PumpRegulator)
  • -2.49V Output at 100mA (VCOM Buffer)
  • Selectable Switching Frequency (2.1MHz or 420kHz) with Spread-Spectrum Option. (The EV kit components will fit the 2.1MHz frequency. Using 420kHz will need hardware change.)
  • Dedicated GUI
  • Full Sequencing Flexibility
  • Proven PCB Layout
  • Fully Assembled and Tested

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples
74437324022SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

9 files Active i| Production is active. Expected lifetime: >10 years.WE-LHMI SMT Power Inductor 2.2 4.05 4.45 8.4 61 49 SMT
74437346100SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

9 files Active i| Production is active. Expected lifetime: >10 years.WE-LHMI SMT Power Inductor 10 3.75 5 9.8 85 15 SMT
Order Code Data­sheet Simu­lation
74437324022SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

74437346100SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples