Topology | LLC Resonant Converter |
Input voltage | 100-130 V |
Switching frequency | 35-1000 kHz |
Output 1 | 13.8 V / 0.8 A |
Output 2 | 3.3 V / 0.2 A |
Output 3 | 30 V / 8.33 A |
IC revision | B |
This reference design uses UCC256302 LLC resonant controller to provide US-line AC input to a 30-V, 250-W output and a 13.8-V, 11-W output conversion. The low profile design has a maximum height of 1 inch. This design achieves 94% peak efficiency at 120-VAC input.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Tol. C | Size | Operating Temperature | DF (%) | Ceramic Type | Fl (mm) | L (µH) | IR (A) | RDC max. (Ω) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 890324024005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | 470 nF | 275 | X2 | 280 | 0.1 | 21.28 GΩ | -40 °C up to +105 °C | 12.5 | 15 | 10 | 16 | Bulk | ±10% | Pitch 12.5 mm | -40 °C up to +105 °C | – | – | – | – | – | – | ||
![]() | 7447016 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | – | – | – | 19 | 11.1 | – | – | – | – | -40 °C up to +105 °C | – | – | – | 29 | 8 | 0.015 | |
![]() | 885012205055 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | 100 pF | 50 | – | – | – | 10 GΩ | – | – | 1 | 0.5 | 0.5 | 7" Tape & Reel | ±10% | 0402 | -55 °C up to +125 °C | 2.5 | X7R Class II | 0.25 | – | – | – | ||
750318019 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Common Mode Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 890324024005 | SPEC | |
![]() | 7447016 | SPEC | – |
![]() | 885012205055 | SPEC | |
750318019 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Tol. C | Size | Operating Temperature | DF (%) | Ceramic Type | Fl (mm) | L (µH) | IR (A) | RDC max. (Ω) | Samples |
---|