IC manufacturers Microchip

IC manufacturers (103)

Microchip LAN9500A | Demoboard evb-lan9500a-lc

LAN9500A High-Speed USB 2.0 to 10/100 Ethernet Customer Evaluation Board Dongle

Overview

TopologyOther Topology
IC revisionB

Description

The EVB-LAN9500A-LC is an Evaluation Board EVB that utilizes the LAN9500A to provide a fully functional, bus-powered USB to Ethernet interface. The EVB-LAN9500A-LC provides fully integrated Ethernet and USB ports via the onboard RJ45 and USB Type A connectors. The onboard 256x8 EEPROM is used to load the EVB-LAN9500A-LCs USB configuration parameters and MAC address. LAN9500A software drivers are available for Windows XP, Windows Vista, Mac OSX, Linux, and Win CE. Additional manufacturing and diagnostic tools are available for debugging and external EEPROM configuration. For complete details, refer to the LAN9500A Software User Manual.

Features

  • The EVB-LAN9500A-LC provides fully integrated Ethernet and USB ports via the onboard RJ45 and USB Type A connectors.
  • The onboard 256x8 EEPROM is used to load the EVB-LAN9500A-LCs USB configuration parameters and MAC address.
  • LAN9500A software drivers are available for Windows XP, Windows Vista, Mac OSX, Linux, and Win CE.

Typical applications

  • Embedded Systems / Networked Printers / USB Port Replicators / Standalone USB to Ethernet Dongles
  • Test Instrumentation / Industrial
  • Set-Top Boxes / PVRs

More information

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesData ratePortsPoEImproved CMRROperating TemperatureVT
(V (RMS))
MountL
(µH)
Samples
749020100ASPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-LAN LAN Transformer 10/100/1000BASE-T 0.5 non-PoE No -40 °C up to +105 °C 1500 SMT 350
Order Code Data­sheet Simu­lation
749020100ASPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesData ratePortsPoEImproved CMRROperating TemperatureVT
(V (RMS))
MountL
(µH)
Samples