IC manufacturers Xilinx

IC manufacturers (103)

Xilinx ZCU28DR | Demoboard ZCU111

UltraScale+ XCZU28DR-2FFVG1517 RFSoC, powerful processing system (PS) and programmable logic (PL) The PS in a Zynq UltraScale+ RFSoC features the Arm® flagship Cortex®-A53 64-bit quad-core processor and Cortex-R5 dual-core real-time processor

Overview

TopologyFPGA
Switching frequency125000 kHz

Description

The ZCU111 evaluation board features the Zynq® UltraScale+™ RFSoC ZCU28DR device. This board enables the evaluation of the integrated RF-DAC and RF-ADC functionality, soft decision forward error correction (SDFEC), and FPGA fabric and RFSoC features, such as the quad core Arm® Cortex™-A53 processing system (PS) and the dual-core Arm Cortex-R5 real-time processors. The ZCU111 evaluation board is equipped with many of the common board-level features needed for design development, such as DDR4 memory, networking interfaces, FMC+ expansion port, and access to the new RF-FMC interface.

Features

  • Zynq UltraScale+ RFSoC ZCU111 Evaluation Board with XCZU28DR-2FFVG1517E RFSoC
  • DDR4 Component – 4GB, 64-bit, 2666MT/s, attached to Programmable Logic (PL)
  • DDR4 SODIMM – 4GB 64-bit, 2400MT/s, attached to Processor Subsystem (PS)
  • Ganged SFP28 cage to support up to 4 SFP/SFP+/zSFP+/SFP28 modules
  • USB3, DisplayPort, and SATA
  • FPGA Mezzanine Card (FMC+) interface for I/O expansion including 12 33Gb/s GTY transceivers and 34 user defined differential I/O signals
  • XM500 RFMC balun transformer add-on card with 4 DACs/4 ADCs to baluns 4 DACs/4 ADCs to SMAs

Typical applications

  • Phased Array EW/Radar, Other-High Performance RF Applications, wireless backhaul, cable access, 5G baseband, Remote radio

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesApplicationInterface TypeTypeGenderPins
(pcs)
Working Voltage
(V (AC))
PackagingData ratePoEPortsTabImproved CMRROperating TemperatureLEDPHY Chip ModeMountShield Tabs Samples
7499111221ASPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WE-RJ45 LAN Transformer Standard 1000BASE-T non-PoE 1 Up No 0 °C up to +70 °C green-green current & voltage THT Yes
692122030100SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-COM USB 3.0 Type A Horizontal SMT USB 3.0 Type A Horizontal Receptacle 9 30 Tape and Reel -20 °C up to +85 °C SMT
Order Code Data­sheet Simu­lation
7499111221ASPEC
692122030100SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesApplicationInterface TypeTypeGenderPins
(pcs)
Working Voltage
(V (AC))
PackagingData ratePoEPortsTabImproved CMRROperating TemperatureLEDPHY Chip ModeMountShield Tabs Samples