IC manufacturers Texas Instruments

IC manufacturers (103)

Texas Instruments TPS62825

TPS6282x, 2-, 3-A Step-Down Converter with 1% Output Accuracy in 1.5-mm × 1.5-mm QFN Packageb

Overview

TopologyBuck Converter
Input voltage2.4-5.5 V
Output 14 V / 2 A
IC revisionA

Description

The TPS6282x is an ease-to-use synchronous stepdown DC-DC converters family with a very low quiescent current of only 4 μA. Based on the DCS-Control™ topology, it provides a fast transient response. The internal reference allows to regulate the output voltage down to 0.6 V with a high feedback voltage accuracy of 1% over the junction temperature range of –40°C to 125°C. The whole pin-to-pin and BOM-to-BOM compatible device family can be used with a small 470-nH inductor to deliver a scalable 2-A to 3-A power supply solution. The TPS6282x includes an automatically entered power save mode to maintain high efficiency down to very light loads for extending the system battery runtime. The device features a Power Good signal and an internal soft start circuit. It is able to operate in 100% mode. For fault protection, it incorporates a HICCUP short circuit protection as well as a thermal shutdown. The device is available in a 6-pin 1.5 x 1.5-mm QFN package, offering the highest power density solution.

Features

  • DCS-Control™ Topology
  • 1% Feedback or Output Voltage Accuracy (full temperature range)
  • Up to 97% Efficiency
  • 26mΩ and 25mΩ Internal Power MOSFETs
  • 2.4-V to 5.5-V Input Voltage Range
  • 4-μA Operating Quiescent Current
  • 2.2-MHz Switching Frequency
  • Adjustable Output Voltage from 0.6 V to 4V
  • Power Save Mode for Light Load Efficiency
  • 100% Duty Cycle for Lowest Dropout
  • Active Output Discharge
  • Power Good Output
  • Thermal Shutdown Protection
  • Hiccup Short-Circuit Protection
  • Create a Custom Design Using the TPS6282x With the WEBENCH® Power Designer

Typical applications

  • Portable Electronics, Surveillance Cameras and Video Doorbells, Solid State Drives
  • Generic Point of Loads, Industrial PCs and Multi-Function Printers

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples
744373240047SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

9 files Active i| Production is active. Expected lifetime: >10 years.WE-LHMI SMT Power Inductor 0.47 8.7 10.4 19.6 14 122 SMT
Order Code Data­sheet Simu­lation
744373240047SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples