Topology | Other Topology |
Input voltage | 5 V |
Output 1 | 12 V |
IC revision | 1 |
14/20-Pin, 8-Bit Flash MicrocontrollersThe PIC16(L)F1764/5/8/9 family offers intelligent analog with digital peripherals to create up to two independent closed-loop channels. These 14 and 20-pin devices enable the ability to interconnect the on-chip peripherals to create customfunctions specific to each application; helping simplify the implementation of a complex control system and givedesigners the flexibility to innovate.
Core Features
Digital Peripherals:Configurable Logic Cell (CLC):
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Material | LR (µH) | fres (MHz) | C | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Winding Style | L (µH) | LS (nH) | IR (A) | RDC max. (mΩ) | VR (V) | VT (V (AC)) | Pins (pcs) | Rows | H (mm) | Gender | Type | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443330470 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | 11.3 | 15 | 17.9 | Ferrite | 3.8 | 49 | – | – | – | – | – | – | – | 10.9 | – | 4.7 | – | 13 | 9.9 | – | – | 2 | – | 9.3 | – | – | – | ||
![]() | 7443340047 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | 22.5 | 28.5 | 31.3 | Ferrite | 0.47 | 232 | – | – | – | – | – | – | – | 8.4 | – | 0.47 | – | 19 | 3.1 | – | – | 2 | – | 7.2 | – | – | – | ||
![]() | 744290130 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-UCF SMT Common Mode Line Filter | – | – | – | – | – | – | – | – | – | – | – | – | – | 16.6 | sectional | 13 | 110 | 10 | 2.7 | 80 | 500 | 8 | – | 9.3 | – | – | – | ||
![]() | 860010572005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 47 µF | 2000 | 143 | 16.45 | 12 | 2 | 5 | 11 | – | – | – | – | – | 35 | – | – | – | – | – | – | Ammopack | ||
![]() | 860010373008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 150 µF | 2000 | 253 | 24 | 16 | 2.5 | 6.3 | 11 | – | – | – | – | – | 16 | – | – | – | – | – | – | Ammopack | ||
![]() | 860040875002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 47 µF | 7000 | 400 | 47 | 9 | 5 | 10 | 12.5 | – | – | – | – | – | 100 | – | – | – | – | – | – | Ammopack | ||
![]() | 61302021021 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Angled Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | 25.4 | – | – | – | 3 | – | – | – | 20 | Dual | – | Pin Header | Angled | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443330470 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
![]() | 7443340047 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
![]() | 744290130 | SPEC | |
![]() | 860010572005 | SPEC | |
![]() | 860010373008 | SPEC | |
![]() | 860040875002 | SPEC | |
![]() | 61302021021 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Material | LR (µH) | fres (MHz) | C | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Winding Style | L (µH) | LS (nH) | IR (A) | RDC max. (mΩ) | VR (V) | VT (V (AC)) | Pins (pcs) | Rows | H (mm) | Gender | Type | Packaging | Samples |
---|