IC manufacturers Monolithic Power Systems

IC manufacturers (103)

Monolithic Power Systems MP2143

3A, 5.5V, 1.2MHz, 40μA IQ, COT Synchronous Step Down Switcher

Overview

TopologyBuck Converter
Input voltage2.5-5.5 V
Output 11.2 V / 3 A
IC revision1.05

Description

The MP2143 is a monolithic, step-down, switchmode converter with internal power MOSFETs. It can achieve up to 3A continuous output current from a 2.5V–to-5.5V input voltage with excellent load and line regulation. The output voltage can be regulated as low as 0.6V.Constant-on-time control provides fast transient response and eases loop stabilization. Faultcondition protections include cycle-by-cycle current limiting and thermal shutdown.The MP2143 is available in small TSOT23-8 package and requires only a minimal number of readily-available standard external components.The MP2143 is ideal for a wide range of applications including high-performance DSPs, FPGAs, smartphones, portable instruments, and DVD drivers.

Features

  • Wide 2.5V-to-5.5V Operating Input Range
  • Output Voltage as Low as 0.6V
  • 100% Duty Cycle in Dropout
  • Up to 3A Output Current
  • Low IQ: 40µA
  • 80mΩ and 40mΩ Internal Power MOSFET Switches
  • Default 1.2MHz Switching Frequency
  • EN and Power-Good for Power Sequencing
  • Cycle-by-Cycle Over-Current Protection
  • Auto Discharge at Power Off
  • Short-Circuit Protect with Hiccup Mode
  • Stable with Low-ESR Output Ceramic Capacitors
  • Available in a TSOT23-8 Package

Typical applications

  • Wireless/Networking Cards
  • Handheld/Battery-powered Systems
  • Low Voltage I/O System Power

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
744777001SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 1 8.6 10.2 10 100 7345 Standard
Order Code Data­sheet Simu­lation
744777001SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples