Topology | LLC Resonant Converter |
Input voltage | 85-265 V |
Output 1 | 330 V |
IC revision | A |
PMP11282 is a high-efficiency AC/DC power supply reference design with universal AC input and 24V/17A output. Interleaved transition mode PFC and LLC series resonant converter is applied for 24V/17A main power. A PSR Flyback with MOSFET integrated controller is applied as the auxiliary supply. 91.98% efficiency is achieved at low line and full load. 94.61% efficiency is achieved at high line and full load.
REMARK:BOM AND SCHEMATIC IS ADDED WITH PDF
410W PSU with interleaved transition mode PFC and LLC-SRC91.98% efficiency at 120VAC/60Hz and full load94.61% efficiency at 230VAC/50Hz and full load125mm x 225mm board dimensionTest report is availableConduction EMI test results included
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | RDC max. (Ω) | L1 (mH) | IR (A) | RDC max. (mΩ) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447076 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | 150 | 6.1 | 0.045 | – | – | – | |
![]() | 750811438 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | Offline Transformer | 750 | – | – | – | – | – | ||
![]() | 744824101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Design Kit WE-CMB / WE-CMB HC / WE-CMB NiZn Common Mode Power Line Chokes | 1000 | 10 | 0.007 | 1 | 10 | 7 | ||
![]() | 744825510 | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | – | – | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | RDC max. (Ω) | L1 (mH) | IR (A) | RDC max. (mΩ) | Samples |
---|