IC manufacturers Microchip

IC manufacturers (104)

Microchip PD70211 | Demoboard PD70211EVB51F-12

12V/50W Isolated Flyback Converter PD

Overview

TopologyFlyback Converter
Input voltage42-57 V
Output 112 V / 4.17 A
IC revision1.2

Description

PD70211 is an advanced PD Interface IC withintegrated switching (PWM) regulator control forPowered Devices in PoE applications. It supportsIEEE802.3af, IEEE802at, HDBaseT and general 2/4-pairconfigurations.

Features

 Designed to support Data and Spare current by a single PD70211A device Power is supplied through the 4-pairs of the Cat5 cable Wall Adapter input – Standard Barrel Jack available for connecting to an external 48V WallAdapter. Data pass-through connector On board PSE class type LED indicators On board AT detected LED indicator On board 4P_AT detected LED indicator On board HD detected LED indicator On board 4P_HD detected LED indicator On board Power Good LED indicator which may be configured to monitor PD Front End orVPP UVLO. Ta: 0° to +70°C (with derating curve) RoHS compliant

More information

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
7447779001SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 1 8 15 100 7345 Robust
Order Code Data­sheet Simu­lation
7447779001SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples