IC manufacturers Texas Instruments

IC manufacturers (103)

Texas Instruments UCC28910 | Demoboard PMP11282

High Efficiency 410W AC/DC Power Supply Reference Design

Overview

TopologyPower Factor Correction
Input voltage85-265 V
Output 114 V / 0.1 A
IC revision1

Description

High Efficiency 410W AC/DC Power Supply Reference Design

Features

410W PSU with interleaved transition mode PFC and LLC-SRC91.98% efficiency at 120VAC/60Hz and full load94.61% efficiency at 230VAC/50Hz and full load125mm x 225mm board dimensionTest report is availableConduction EMI test results included

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
RDC max.
(Ω)
L1
(mH)
IR
(A)
RDC max.
(mΩ)
Samples
7447076SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-FI Leaded Toroidal Line Choke 150 6.1 0.045
750811438SPEC
4 files Active i| Production is active. Expected lifetime: >10 years. Offline Transformer 750
744824101SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.Design Kit WE-CMB / WE-CMB HC / WE-CMB NiZn Common Mode Power Line Chokes 1000 10 0.007 1 10 7
744825510
7 files Active i| Production is active. Expected lifetime: >10 years.
Order Code Data­sheet Simu­lation
7447076SPEC
750811438SPEC
744824101SPEC
744825510
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
RDC max.
(Ω)
L1
(mH)
IR
(A)
RDC max.
(mΩ)
Samples