IC manufacturers Monolithic Power Systems

IC manufacturers (103)

Monolithic Power Systems MP2161

2A, 6V, 1.5MHz, 17μA IQ, COT Synchronous Step Down Switcher In 8-pin TSOT23

Overview

TopologyBuck Converter
Input voltage2.5-6 V
Output 11.2 V / 2 A
IC revision1.03

Description

The MP2161 is a monolithic step-down switch mode converter with built-in internal power MOSFETs. It achieves 2A continuous output current from a 2.5V to 6V input voltage with excellent load and line regulation. The outputvoltage can be regulated as low as 0.6V.

The Constant-On-Time control scheme provides fast transient response and eases loop stabilization. Fault condition protection includes cycle-by-cycle current limiting and thermal shutdown.

The MP2161 is available in the small TSOT23-8 package and requires a minimum number of readily available standard external components.

The MP2161 is ideal for a wide range of applications including High Performance DSPs, FPGAs, PDAs, and portable instruments.

Features

  • Very Low IQ: 17μA
  • Default 1.5MHz Switching Frequency
  • EN and Power Good for Power Sequencing
  • Wide 2.5V to 6V Operating Input Range Output Adjustable from 0.6V
  • Up to 2A Output Current
  • 100% Duty Cycle in Dropout
  • 100mΩ and 60mΩ Internal Power MOSFET Switches
  • Cycle-by-Cycle Over Current Protection
  • Short Circuit Protect with Hiccup Mode
  • Stable with Low ESR Output Ceramic Capacitors
  • Available in a TSOT23-8 Package

Typical applications

  • Low Voltage I/O System Power
  • Battery Powered Devices
  • Networking Cards
  • Wireless cards
  • Portable Instruments

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
744777001SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 1 8.6 10.2 10 100 7345 Standard
Order Code Data­sheet Simu­lation
744777001SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples