IC manufacturers Monolithic Power Systems

IC manufacturers (103)

Monolithic Power Systems MP3910A | Demoboard EV3910A-S-00A

Peak Current Mode PWM Controller Boost EV Board

Overview

TopologyBoost Converter
Input voltage9-14 V
Switching frequency30-400 kHz
Output 124 V / 2 A
IC revision1.0

Description

EV3910A-S-00A Evaluation Board is designed to demonstrate the capabilities of MP3910A. MP3910A is a Peak Current Mode PWM controller that can drives an external MOSFET capable of handling >10A current. It has a typical operational current of 400μA and can accommodate flyback, boost for nonisolated and isolated applications.While designed for Boost applications, the 1A gate driver minimizes the power loss of the external MOSFET while allowing the use of a wide variety of standard threshold devices. Additionally, MP3910A has pulse skipping Mode function that improves the efficiency with light load or no load.The MP3910A is available in SOIC8 package

Features

  • 9V to 14V Supply Voltage Range
  • 1A MOSFET Gate Driver
  • External Soft-Start
  • Pulse Skipping Operation with Light Load
  • Programmable Switching Frequency(30kHz-to-400kHz)
  • Cycle-by-Cycle Current Limit
  • Over Voltage Protection
  • Available in an SOIC8 Package

Typical applications

  • Telecom Isolated Power;Brick Modules;Brick Modules;Off-line Controller
  • General Step Up Applications

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
MaterialLR
(µH)
fres
(MHz)
Mount Samples
744373240047SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

9 files Active i| Production is active. Expected lifetime: >10 years.WE-LHMI SMT Power Inductor 0.47 8.7 10.4 19.6 14 122 SMT
7443321000SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCC SMT High Current Cube Inductor 10 9.6 9.1 11.3 16.7 Ferrite 7.5 29 SMT
Order Code Data­sheet Simu­lation
744373240047SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

7443321000SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
MaterialLR
(µH)
fres
(MHz)
Mount Samples