IC manufacturers Monolithic Power Systems

IC manufacturers (103)

Monolithic Power Systems MPQ2451-5-33

36V, 2.2MHz, 0.6A Step-Down Converter, Available in AEC-Q100

Overview

TopologyBuck Converter
Input voltage5.6-36 V
Switching frequency1800-2600 kHz
Output 15 V
IC revision1.0

Description

The MPQ2451 is a high frequency, step-down, switching regulator with an integrated high-voltage high-side power MOSFET. It efficiently provides up to a 0.6A output with current-mode control for fast loop response.

The wide 3.3V-to-36V input range accommodates a variety of automotive step-down applications, and the 3μA shutdown-mode quiescent current allows use in battery-powered applications.

The MPQ2451 achieves high power-conversion efficiency over a wide load range by scaling down the switching frequency under light-load condition to reduce the switching and gate driving losses.

Frequency fold-back prevents inductor current runaway during start-up. Thermal shutdown provides reliable, fault-tolerant operation.

The MPQ2451 is available in a cost-effective SOT23-6L package.

Features

  • Guaranteed Industrial/Automotive Temp. Range Limits
    • 130μA Operating Quiescent Current
    • Wide 3.3V-to-36V Operating Input Range
    • 500mΩ Internal Power MOSFET
    • 2MHz Fixed Switching Frequency
    • Internally Compensated
    • Stable with Ceramic Output Capacitors
    • Internal Soft-Start
    • Precision Current Limit Without Current Sensing Resistor
    • 90% Efficiency

    • Output Adjustable from 0.8V to 0.8∙VIN
    • 6-Lead SOT23 Package

Typical applications

  • Distributed Power Systems
  • Battery-Powered Systems
  • High-Voltage Power Conversion
  • Automotive Systems
  • Industrial Power Systems

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples
74437324033SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

9 files Active i| Production is active. Expected lifetime: >10 years.WE-LHMI SMT Power Inductor 3.3 3.5 2.75 5.45 76 40 SMT
Order Code Data­sheet Simu­lation
74437324033SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples