IC manufacturers Monolithic Power Systems

IC manufacturers (103)

Monolithic Power Systems MP2305S

2A, 23V Synchronous Rectified Step-Down Converter

Overview

TopologyBuck Converter
Input voltage4.75-23 V
Switching frequency305-375 kHz
Output 15 V / 2 A
IC revision1.02

Description

The MP2305S is a monolithic synchronous buck regulator. The device integrates a 175mΩ high-side MOSFET and a 115mΩ low-side MOSFET that provide 2A continuous load current over a wide operating input voltage of4.75V to 23V. Current mode control provides fast transient response and cycle-by-cycle current limit.

An adjustable soft-start prevents inrush current at turn-on. Shutdown mode drops the supply current to 1μA.

This device, available in an 8-pin SOIC package, provides a very compact system solution with minimal reliance on external components.

Features

  • -2A Output Current
  • -Wide 4.75V to 23V Operating Input Range
  • -Integrated Power MOSFET Switches
  • -Output Adjustable from 0.923V to 20V
  • -Up to 95% Efficiency
  • -Programmable Soft-Start
  • -Stable with Low ESR Ceramic Output Capacitors
  • -Fixed 340KHz Frequency
  • -Cycle-by-Cycle Over Current Protection
  • -Input Under Voltage Lockout

Typical applications

  • Notebook Computers
  • Distributed Power Systems
  • Green Electronics/ Appliances
  • Networking Systems
  • FPGA, DSP, ASIC Power Supplies

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
Mount Samples
744066150SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-TPC SMT Tiny Power Inductor 15 3 3.25 16 SMT
Order Code Data­sheet Simu­lation
744066150SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
Mount Samples