IC manufacturers Monolithic Power Systems

IC manufacturers (103)

Monolithic Power Systems MP2143H

3A, 5.5V, 2.0MHz Synchronous Stepdown Switcher

Overview

TopologyBuck Converter
Input voltage2.5-5.5 V
Switching frequency1800-3000 kHz
Output 11.2 V / 3 A
IC revision1.0

Description

The MP2143H is a monolithic, step-down, switch-mode converter with internal power MOSFETs. It can achieve up to 3A continuous output current from a 2.5V to 5.5V input voltage with excellent load and line regulation. The output voltage can be regulated as low as 0.6V.

Constant-on-time control provides fast transient response and eases loop stabilization. Fault-condition protections include cycle-by-cycle current limiting and thermal shutdown.

The MP2143H is available in small QFN-10 package and requires only a minimal number of readily-available standard external components.

The MP2143H is ideal for a wide range of applications including high-performance DSPs, FPGAs, and portable instruments.

Features

  • -Wide 2.5V to 5.5V Operating Input Range
  • -Output Voltage as Low as 0.6V
  • -100% Duty Cycle in Dropout
  • -Up to 3A Output Current
  • -80mΩ and 40mΩ Internal Power MOSFET Switches
  • -Default 2.0MHz Switching Frequency
  • -EN and Power-Good for Power Sequencing
  • -Cycle-by-Cycle Over-Current Protection
  • -Auto Discharge at Power Off
  • -Short-Circuit Protect with Hiccup Mode
  • -Stable with Low-ESR Output Ceramic Capacitors
  • -Available in QFN-10 (2mmx3mm) Package

Typical applications

  • Wireless/Networking Cards
  • Handheld/Battery-powered Systems
  • Low Voltage I/O System Power

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples
744373240047SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

9 files Active i| Production is active. Expected lifetime: >10 years.WE-LHMI SMT Power Inductor 0.47 8.7 10.4 19.6 14 122 SMT
Order Code Data­sheet Simu­lation
744373240047SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples