IC manufacturers JoulWatt

IC manufacturers (103)

JoulWatt JW5022

2A, 20V Synchronous Step-Down Converter Evaluation Board

Overview

TopologyBuck Converter
Input voltage4.6-40 V
Output 13.3 V / 2 A

Description

The JW5022 is a current mode monolithic buck switching regulator. Operating with an input range of 4.6-20V, the JW5022 delivers 2A of continuous output current with two integrated N-Channel MOSFETs. The internal synchronous power switches provide high efficiency without the use of an external Schottky diode. At light loads, regulators operate in low frequency to maintain high efficiency and low output ripple. Currentmode control provides tight load transientresponse and cycle-by-cycle current limit.The JW5022 guarantees robustness with short-circuit protection, thermal protection, start-up current run-away

Features

  • 4.6V to 20V operating input range
  • 2A output current
  •  Up to 94% efficiency
  •  High efficiency (>85%) at light load
  •  Adjustable Soft-Start
  •  Fixed 340kHz Switching frequency
  •  Input under voltage lockout
  •  Available in SOP8 package
  •  Start-up current run-away protection
  •  Short circuit protection
  •  Thermal protection

Typical applications

  • Notebook Computers
  • Distributed Power Systems
  • FPGA, DSP, ASIC Power Supplies
  • Green Electronics/ Appliances
  • Networking Systems

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples
74437346100SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

9 files Active i| Production is active. Expected lifetime: >10 years.WE-LHMI SMT Power Inductor 10 3.75 5 9.8 85 15 SMT
Order Code Data­sheet Simu­lation
74437346100SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples