IC manufacturers JoulWatt

IC manufacturers (103)

JoulWatt JW5015A

Step-Down Converter Evaluation Board

Overview

TopologyBuck Converter
Input voltage5.1-40 V
Output 15 V / 2 A

Description

The JW5015A is a current mode monolithic buck switching regulator. Operating with an input range of 3.6-40V, the JW5015A delivers 2A ofcontinuous output current with two integrated N-Channel MOSFETs. The internal synchronous power switches provide high efficiency without the use of an external Schottky diode. At light loads, regulators operate in low frequency to maintain high efficiency and low output ripple.Current mode control provides tight load transient response and cycle-by-cycle current limit.The JW5015A guarantees robustness with short-circuit protection, thermal protection, start-up current run-away protection, and input under voltage lockout.

Features

3.6V to 40V operating input range

  • 2A output current
  • Up to 94% efficiency
  • High efficiency (>78%) at light load
  • Internal Soft-Start
  • Fixed 440kHz Switching frequency
  • Input under voltage lockout
  • Available in thermally enhanced ESOP8
  • package
  • Start-up current run-away protection
  • Short circuit protection

Thermal protection

Typical applications

  • Networking Systems
  • FPGA, DSP, ASIC Power Supplies
  • Green Electronics/ Appliances
  • Notebook Computers
  • Distributed Power Systems

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples
74437346100SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

9 files Active i| Production is active. Expected lifetime: >10 years.WE-LHMI SMT Power Inductor 10 3.75 5 9.8 85 15 SMT
Order Code Data­sheet Simu­lation
74437346100SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples