IC manufacturers STMicroelectronics

IC manufacturers (103)

STMicroelectronics L5981

1 A step-down switching regulator

Overview

TopologyBuck Converter
Input voltage2.9-18 V
Switching frequency250-1000 kHz
Output 10.6 V
IC revision7

Description

The L5981 is a step-down switching regulator with a 1.5 A (min.) current limited embedded Power MOSFET, so it is able to deliver in excess of 1 A DC current to the load depending on the application condition.The input voltage can range from 2.9 V to 18 V, while the output voltage can be set starting from 0.6 V to VIN. Having a minimum input voltage of 2.9 V, the device is suitable also for a 3.3 V bus.Requiring a minimum set of external components, the device includes an internal 250 kHz switching frequency oscillator that can be externallyadjusted up to 1 MHz.The VFQFPN8 package with an exposed pad allows reducing the RthJA down to approximately 60 °C/W.

Features

  • 1 A DC output current
  • 2.9 V to 18 V input voltage
  • Output voltage adjustable from 0.6 V
  • 250 kHz switching frequency, programmable
  • up to 1 MHz
  • Internal soft-start and inhibit
  • Low dropout operation: 100% duty cycle
  • Voltage feedforward
  • Zero load current operation
  • Overcurrent and thermal protection
  • VFQFPN8 3 mm x 3 mm packageREMARKS:-Refer page no 16Table 7. Inductors

Typical applications

  • Networking: XDSL, modems, DC-DC modules
  • Consumer: STB, DVD, DVD recorder, car
  • Computer: optical storage, hard disk drive,
  • Industrial: chargers, PLD, PLA, FPGA
  • LED driving

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
744777910SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 10 3.5 49 26 7345 Robust
7447779112SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 12 3.35 58 23 7345 Robust
7447779115SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 15 2.8 2.2 81 19.5 7345 Robust
7447779182SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 82 1.4 430 8 7345 Robust
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples