Topology | Boost Converter |
Input voltage | 2.3-6 V |
Switching frequency | 900-1500 kHz |
Output 1 | 26 V / 3 A |
IC revision | 0.6 |
The XR3403 is a high frequency, high efficiency DC to DC converter with an integrated 3A, 0.1Ω power switch capable of providing an output voltage up to 26V. The fixed 1.2MHz allows the use of small external inductions and capacitors and provides fast transient response. It integrates Soft start, Comp,. only need few components outside. It can be adjusted SW current limit by one resistor or analog voltage.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437324022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 2.2 | 4.05 | – | 61 | 49 | 4020 | – | 4.45 | 8.4 | SMT | ||
![]() | 744777004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 4.7 | 4.9 | 4 | 40 | 37 | 7345 | Standard | 4 | 5 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74437324022 | SPEC | |
![]() | 744777004 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | Mount | Samples |
---|