IC manufacturers Diodes Incorporated

IC manufacturers (103)

Diodes Incorporated ZXLD1321

Boost mode DC-DC converter for LED driving with 1A output and current control

Overview

TopologyBoost Converter
Input voltage1.2-12 V
Switching frequency600 kHz
Output 11 A
IC revisionIssue 1

Description

The ZXLD1321 is an inductive DC-DC converter, with an internal switch, designed for driving single or multiple LEDs in series up to a total of 1A output current. Applications cover commercial environments with input voltages ranging from 1.2V to 12V.The device employs a variable 'on' and 'off' time control scheme with adjustable peak switch current limiting and supports step-up (Boost) mode and self-powering Bootstrap operating modes, offering higher powerefficiency and lower system cost than conventional PFM circuitry.The device includes the DC-DC converter, a high-side current monitor and an NPN switching transistor to provide an integrated solution offering small PCB size, competitive cost/performance, high power efficiency of DC-DC conversion and maximum LED brightness/reliability. More importantly, itretains design flexibility to add customer specific features.The feedback control circuitry inside the ZXLD1321 provides excellent load and current regulation, resulting in very stable LED current over the useful life of the battery and over the full operating temperature range.The LED current can be adjusted from 100% down to 10% of the set value by applying a dc voltage to the ADJ pin and down to 1% by applying a PWM signal to the ADJ pin. An onchip LED protection circuit also allows outputcurrent to be reduced linearly above a predetermined threshold temperature using an external thermistor at the TADJ pin.External resistors set nominal average LED current and coil peak current independently. The device can be shut down by applying a continuous low level dc voltage to the ADJ pin.

Features

  • 1.2V to 12V Input voltage range
  • Up to 1A output current
  • Typical efficiency# >85%
  • Bootstrap operation enables input voltage down to 1V
  • User-defined thermal control of LED output current using external thermistor
  • High output current stability over input voltage and temperature
  • 12μA typical standby current
  • LED current adjustable from 100%down to 2%
  • Adjustable soft-start
  • Drives up to 5 white LEDs in series

Remarks:List Of InductorsRefer page no.15,17

Typical applications

  • High power LED flashlights
  • General LED lighting
  • LED back-up lighting
  • Emergency lighting

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
74477810SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 10 2.85 2.2 72 32 7332 Standard
744777910SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 10 3.5 49 26 7345 Robust
Order Code Data­sheet Simu­lation
74477810SPEC
744777910SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples