IC manufacturers Analog Devices

IC manufacturers (103)

Analog Devices LT8471

Dual Multitopology DC/DC Converters with 2A Switches and Synchronization

Overview

TopologyBuck Converter
Input voltage6-32 V
Switching frequency100-2000 kHz
Output 15 V / 1.5 A
Output 25 V / 1.6 A
IC revisionD

Description

The LT®8471 is a dual PWM DC/DC converter containing two internal 2A, 50V switches and an additional 500mA switch to facilitate step-down and inverting conversion.Each 2A channel can be independently configured as a buck, boost, SEPIC, flyback or inverting converter. Capable of generating positive and negative outputs from a single input rail, the LT8471 is ideal for many local powersupply designs.The LT8471 has an adjustable oscillator, set by a resistor placed from the RT pin to ground. Additionally, the LT8471 can be synchronized to an external clock. The free running or synchronized switching frequency range of the part can be set between 100kHz and 2MHz.Additional features such as frequency foldback, soft-start, and power good are integrated. The LT8471 is available in a 20-lead TSSOP package.

Features

  • Dual 2A and One 500mA, 50V Internal PowerSwitch Channels
  • 2A Primary Channels Can Be Buck, Boost, SEPIC,ZETA, Flyback or Inverting DC/DC Converter
  • 500mA Skyhook Channel Efficiently GeneratesBoosted Input Voltage
  • Wide Input Voltage Range of 2.6V to 50V
  • UVLO and OVLO Programmable on OV/UV Pin
  • Soft-Start Programmable for Each Channel
  • Fixed Frequency PWM (Set by RT Pin orSynchronized to External Clock)
  • Anti-Phase Switching Reduces Input Ripple
  • 20-Lead TSSOP Package

Typical applications

  • Dual Rail Power for Signal Chain
  • Buck/Buck, Buck/Boost, Boost/Boost, Boost/Invert,

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples
74437346100SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

9 files Active i| Production is active. Expected lifetime: >10 years.WE-LHMI SMT Power Inductor 10 3.75 5 9.8 85 15 SMT
Order Code Data­sheet Simu­lation
74437346100SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples