Cart

Your cart is empty.
IC manufacturers Texas Instruments

IC manufacturers (103)

Texas Instruments LM34927 | Demoboard PMP4333.2

1kW Triple-Rail Isolated DC/DC Digital Power Supply for Telecom (48V@10A

Overview

TopologyFlyback Converter
Input voltage36-60 V
Output 148 V / 10 A
IC revisionA

Description

This reference design demostrates full-function 1.2KW triple-rail digital power supply solution for telecom application. The input range is 36-60Vin and outputs are two 48V10A(Full bridge) and one 5.5V30A(active clamp). Synchrounous rectifiers are used in the design and the overall efficiency is up to 92%@full load. The full-feature digital solution includes soft start, power up/down sequencing,fast response to input dip, protection features as OVP, OCP, OTP and input UVLO. Other devices like LM34927, UCC27324, UCC27201 are also used to provide bias supply and drive the FETs.

Products

Order Code Data­sheet Downloads Status Product seriesPins
(pcs)
RowsGenderTypeIR
(A)
Packaging Samples
62101021021SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm 10 Dual Pin Header Straight 1 Tube
Order Code Data­sheet
62101021021SPEC
Samples
Order Code Data­sheet Downloads Status Product seriesPins
(pcs)
RowsGenderTypeIR
(A)
Packaging Samples