IC manufacturers Monolithic Power Systems

IC manufacturers (103)

Monolithic Power Systems EV2143-J-00A

3A, 5.5V, 1.2MHz Synchronous Step-Down Switcher Evaluation Board

Overview

TopologyBuck Converter
Input voltage2.5-5.5 V
Output 11.2 V / 3 A
IC revision1.04

Description

The EV2143-J-00A is used for demonstrating the performance of MPS’s MP2143, a low voltage high switching frequency step-down switcher with built in power MOSFETs. MP2143 provides up to 3A highly efficient output with constant-on-time control for fast loop response.

MP2143 is ideal for powering portable equipment that runs from a single cell Lithiumion (Li+) Battery. The output voltage can beregulated as low as 0.6V.

High power efficiency over a wide load range is achieved by scaling down the switching frequency at light load to reduce the switchingrelated loss by constant on time control. Shortcircuit and thermal shutdown provides reliable, fault-tolerant operation.

MP2143 is available in TSOT23-8 package.

Features

  • Wide 2.5V to 5.5V Operating Input Range
  • Up to 3A Output Current
  • 40μA Quiescent Current
  • 80mΩ and 40mΩ Internal Power MOSFET
  • 1.2MHz CCM Switching Frequency
  • EN and Power Good for Power Sequencing
  • Cycle-by-Cycle Over Current Protection
  • Auto Discharge at Power Off
  • Short Circuit Protection with Hiccup Mode
  • Thermal Shutdown
  • Stable with Low ESR Ceramic Output
  • Capacitors
  • Internal Soft-Start
  • Available in a TSOT23-8 Package

Typical applications

  • Wireless/Networking Cards
  • Low Voltage I/O System Power
  • Handheld/Battery-powered Systems

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
744777001SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 1 8.6 10.2 10 100 7345 Standard
Order Code Data­sheet Simu­lation
744777001SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples