IC manufacturers Analog Devices

IC manufacturers (103)

Analog Devices LTC3122

15V, 2.5A Synchronous Step-Up DC/DC Converter with Output Disconnect

Overview

TopologyBoost Converter
Input voltage0.5-5.5 V
Switching frequency100-3000 kHz
Output 115 V / 2.5 A
IC revisionA

Description

The LTC®3122 is a synchronous step-up DC/DC converter with true output disconnect and inrush current limiting. The 2.5A current limit along with the ability to program output voltages up to 15V makes the LTC3122 well suited for a variety of demanding applications. Once started, operation will continue with inputs down to 500mV, extending runtime in many applications.The LTC3122 features output disconnect in shutdown, dramatically reducing input power drain and enabling VOUT to completely discharge. Adjustable PWM switching from 100kHz to 3MHz optimizes applications for highestefficiency or smallest solution footprint. The oscillator can also be synchronized to an external clock for noise sensitive applications. Selectable Burst Mode operation reduces quiescent current to 25µA, ensuring high efficiency across the entire load range. An internal soft-start limits inrush current during start-up.Other features include a <1µA shutdown current and robust protection under short-circuit, thermal overload, and output overvoltage conditions. The LTC3122 is offered in both a low profile 12-lead (3mm × 4mm × 0.75 mm) DFN package and a 12-lead thermally enhanced MSOP package.

Features

  • VIN Range: 1.8V to 5.5V, 500mV After Start-Up
  • Output Voltage Range: 2.2V to 15V
  • 800mA Output Current for VIN = 5V and VOUT = 12V
  • Output Disconnects from Input When Shut Down
  • Synchronous Rectification: Up to 95% Efficiency
  • Inrush Current Limit
  • Up to 3MHz Adjustable Switching Frequency Synchronizable to External Clock
  • Selectable Burst Mode® Operation: 25µA IQ
  • Output Overvoltage Protection
  • Soft-Start
  • <1µA IQ in Shutdown
  • 12-Lead, 3mm × 4mm × 0.75mm Thermally Enhanced DFN and MSOP PackagesREMARKS:-REFERTable 1. Recommended InductorsPage no 12

Typical applications

  • Piezo Actuators
  • Small DC Motors
  • RF Power
  • 12V Analog Rail From Battery, 5V, or Backup Capacitor

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
744778003SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 3.3 4.9 4.1 32 61 7332 Standard
744777910SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 10 3.5 49 26 7345 Robust
Order Code Data­sheet Simu­lation
744778003SPEC
744777910SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples