IC manufacturers Monolithic Power Systems

IC manufacturers (103)

Monolithic Power Systems MP2159

1A, 6V, 1.5MHz, 17μA IQ, COT Synchronous Step Down Switcher In 8-pin TSOT23

Overview

TopologyBuck Converter
Input voltage2.5-6 V
Output 11.2 V / 1 A
IC revision1.03

Description

The MP2159 is a monolithic step-down switch mode converter with built-in internal power MOSFETs. It achieves 1A continuous output current from a 2.5V to 6V input voltage with excellent load and line regulation. The outputvoltage can be regulated as low as 0.6V.

The Constant-On-Time control scheme provides fast transient response and eases loop stabilization. Fault condition protection includes cycle-by-cycle current limiting and thermal shutdown.

The MP2159 is available in the small TSOT23-8 package and requires a minimum number of readily available standard external components.

The MP2159 is ideal for a wide range of applications including High Performance DSPs, FPGAs, PDAs, and portable instruments.

Features

  • Very Low IQ: 17μA
  • Default 1.5MHz Switching Frequency
  • EN and Power Good for Power Sequencing
  • Wide 2.5V to 6V Operating Input Range
  • Output Adjustable from 0.6V
  • Up to 1A Output Current
  • 100% Duty Cycle in Dropout
  • 118mΩ and 88mΩ Internal Power MOSFET Switches
  • Cycle-by-Cycle Over Current Protection
  • Short Circuit Protect with Hiccup Mode
  • Stable with Low ESR Output Ceramic Capacitors
  • Available in a TSOT23-8 Package

Typical applications

  • Networking Cards
  • Portable Instruments
  • Low Voltage I/O System Power
  • Battery Powered Devices
  • Wireless Cards

Products