IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices LTC9101 | Demoboard DC3159A-A

DC3159A and DC3017A LTC9101-1/LTC9102/LTC9103 24-Port, 4-Pair IEEE 802.3bt PSE

Overview

TopologyLAN / POE

Description

Demonstration kit 3160A-KIT is an Ethernet Alliance Gen 2 PoE certified, 24-port IEEE 802.3at/bt-compliant power sourcing equipment (PSE) composed of a DC3159A daughter card (48-channels) and DC3017A motherboard (24, 4-pair ports). The DC3160A-KIT features the LTC®9101-1/LTC9102/LTC9103 PSE platform chipset. In the DC3160A-KIT, a single LTC9101-1 digital controller interfaces with up to four analog controllers. The DC3159A-A daughter card has four LTC9102, 12-channel, analog controllers for 48 power channels total. The DC3159A-B daughter card has two LTC9102, 12-channel, analog controllers and two LTC9103, 8-channel, analog controllers for 40 power channels total. Up to twentyfour IEEE 802.3af, IEEE 802.3at, or IEEE 802.3bt powered devices (PDs) can be connected to the DC3160A-KIT and powered from this system using a single power supply.The LTC9101-1, LTC9102, and LTC9103 use a proprietary isolated data interface allowing the LTC9101-1 to directly connect to the host controller I2C interface and eliminates the need for costly opto-couplers and an additional 3.3V supply. The DC3160A-KIT can operate completely autonomously without a host controller or with a DC590 for I2C interfacing. Robust surge protection is provided by design and onboard surge protection devices. Indicator LEDs show channel status for up to 48 power channels. An optional on-board buck regulator provides 3.3V from the VEE supply for the digital circuity. This demonstration manual provides an auto mode quick start procedure and DC3160A-KIT overview.

Features

  • Fully Compliant IEEE 802.3bt Type 3 and 4 PSE
  • Fully Compliant IEEE 802.3at Type 2 PSE
  • Software-Compatible with LTC4291-1/LTC4292
  • Up to 48 PSE Ports with One Power Channel per Port
  • Up to 24 PSE Ports with Two Power Channels per Port
  • ECC-Protected eFlash and Data RAMs
  • Low Power Path Dissipation per Channel
  • 100mΩ Sense Resistance
  • 30mΩ or Lower MOSFET RDS(ON)
  • Chipset Provides Electrical Isolation
  • Eliminates Optos and Isolated 3.3V Supply -Very High Reliability Multipoint PD Detection
  • Connection Check Distinguishes Single- Signature and Dual-Signature PDs
  • Continuous Per-Port Power and Current Monitoring
  • 1MHz I2C Compatible Serial Control Interface
  • Pin or I2C Programmable PD Power
  • Available in 24-Lead 4mm × 4mm (LTC9101-1) and a 64-Lead 7mm × 11mm (LTC9102/LTC9103) QFN Packages

Typical applications

  • PoE PSE Switches/Routers and Midspans

Products

Order Code Data­sheet Downloads Product series Samples
7490100143SPEC
10/100 Base-T SMT Transformer 1 Port
Order Code Data­sheet
7490100143SPEC
Samples
Order Code Data­sheet Downloads Product series Samples