Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 12 V |
IC revision | PrA |
The EVAL-ADuM4146WHB1Z is a half bridge gate drive board that allows simple evaluation of the performance of the ADuM4146 when driving advanced Wolfspeed third generation C3M™ silicon carbide (SiC) metal-oxide semiconductor field-effect transistors (MOSFETs) and power modules. The EVAL-ADuM4146WHB1Z is intended to be used in conjunction with Wolfspeed clamped inductive load (CIL) test boards or half bridge evaluation boards and differential transceiver boards.The EVAL-ADuM4146WHB1Z has an isolated return channel that is configured to read a negative temperature coefficient (NTC) thermistor and provide a variable frequency output corresponding to the resistance and temperature of the NTC.The control and input interface for the EVAL-ADuM4146WHB1Z uses RS-422 signaling for improved noise and disturbance immunity and includes a 12 V power input for the EVAL-ADuM4146WHB1Z.For full details on the ADuM4146, see the ADuM4146 data sheet, which must be consulted in conjunction with this user guide when using the EVAL-ADuM4146WHB1Z.
Order Code | Datasheet | Simulation | Downloads | Product series | Winding Style | L (µH) | Z @ 100 MHz (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | VT (V (DC)) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744232222 | SPEC | 8 files | WE-CNSW SMT Common Mode Line Filter | bifiliar | 2.578 | 2200 | 200 | 1.2 | 50 | 125 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Winding Style | L (µH) | Z @ 100 MHz (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | VT (V (DC)) | Samples |
---|