IC manufacturers Allegro Microsystems

IC manufacturers (96)

Allegro Microsystems HEY1011-L12 | Demoboard HEY-HBDS-G-12D1-D

Single Floating – Isolated GaN FET Driver

Overview

TopologyHalf-Bridge Converter symmetrical isolated

Description

The Heyday Integrated Circuits Half Bridge Driver-Switch HEY-HBDS-G-12D1-D is a demonstration board containing two HEY1011-L12 GaN FET drivers and two GaN FETs configured in a half bridge configuration.

Features

  • Floating 650V isolated driver for highvoltage GaN FET’s
  • No bootstrap components or isolated supply required.
  • 100V/ns dv/dt immunity (CMTI)

  • 35ns propagation delay with excellent device-to-device matching of <5ns
  • Separate pull-up/ down drive output pins. Pull-down impedance ≤ 0.8Ω. Pull-up impedance ≤ 2.8Ω
  • ≥ 100μm Distance through isolation (DTI)
  • 5.5V < VDRIVE < 15V. - First pulse perfect -first drive pulse within specification
  • Continuous ON time capability – no need to recycle drive
  • Output drive pins OUTPU, OUTPD and OUTSS can swing ± 5kV with respect to GND
  • Safety-Related and Regulatory Approvals (planned)
  • 5700VRMS Withstand isolation voltage per UL 1577
  • 8000VPK Maximum transient isolation voltage per VDE0884-10
  • 630VPK Maximum working isolation voltage

Typical applications

  • Totem Pole PFC, Half/ Full-Bridge, LLC, SR Drivers, Multi-level converters using stacked switches, Secondary side control to primary drives
  • Automotive

More information

Products

Order Code Data­sheet Downloads Product seriesPinsRowsGenderTypeIR
(A)
Packaging Samples
61300611121SPEC
6 files WR-PHD 2.54 mm THT Pin Header 6 Single Pin Header Straight 3 Bag
Order Code Data­sheet
61300611121SPEC
Samples
Order Code Data­sheet Downloads Product seriesPinsRowsGenderTypeIR
(A)
Packaging Samples