IC manufacturers Allegro Microsystems

IC manufacturers (96)

Allegro Microsystems AHV85110 | Demoboard AN296287

AHV85110: Self-Powered Single-Channel Isolated GaNFET Gate Driver with Power-Thru Integrated Isolated Bias Supply

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage3.3-5 V
Switching frequency1000 kHz

Description

The AHV85110 isolated gate driver is optimized for driving GaNFETs in multiple applications and topologies. An isolated output bias supply is integrated into the driver device, eliminating the need for any external gate drive auxiliary bias supply or high-side bootstrap. This greatly simplifies the system design and reduces EMI through reduced total common-mode (CM) capacitance. It also allows the driving of a floating switch in any location in a switching power topology.The driver has fast propagation delay and high peak source/ sink capability to efficiently drive GaNFETs in high-frequency designs. High CMTI combined with isolated outputs for both bias power and drive make it ideal in applications requiring isolation, level-shifting, or ground separation for noise immunity.

Features

  • Power-Thru integrated isolated bias
  • No high-side bootstrap
  • No external secondary-side bias
  • 50 ns propagation delay, with excellent device-to-device matching of 5 ns
  • Separate drive output pins: pull-up (2.8 Ω) and pull-down (1.0 Ω)
  • Supply voltage 10.5 V < VDRV < 13.2 V
  • Undervoltage lockout on primary VDRV and secondary VSEC

Typical applications

  • EV chargers, OBC
  • Data Center, Transportation, robotics, audio
  • AC-DC and DC-DC converters
  • Clean Energy : micro-inverters, string-inverters, solar

More information

Products

Order Code Data­sheet Downloads Product seriesPinsRowsGenderTypeIR
(A)
Packaging Samples
61300611121SPEC
6 files WR-PHD 2.54 mm THT Pin Header 6 Single Pin Header Straight 3 Bag
Order Code Data­sheet
61300611121SPEC
Samples
Order Code Data­sheet Downloads Product seriesPinsRowsGenderTypeIR
(A)
Packaging Samples