Aluminum Electrolytic Capacitors: Radial THT from Würth Elektronik

Design Kit Produktbild
WCAP-ATG8 Aluminum Electrolytic Capacitors
Order Code 860010
General Purpose +85 °CC 10 to 15000 µFVR 16 V (DC)Life Cycle (Value) 2000 h
Design Kit Produktbild
WCAP-ATG8 Aluminium Electrolytic Capacitors
Order Code 860011
General Purpose +85 °CC 4.7 to 6800 µFVR 35 V (DC)Life Cycle (Value) 2000 h
Design Kit Produktbild
WCAP-ATG8 Aluminium Electrolytic Capacitors
Order Code 860012
General Purpose +85 °CC 0.47 to 3300 µFVR 63 V (DC)Life Cycle (Value) 2000 h
Design Kit Produktbild
WCAP-ATG8 Aluminium Electrolytic Capacitors
Order Code 860013
General Purpose +85 °CC 0.47 to 120 µFVR 400 V (DC)Life Cycle (Value) 2000 h
Design Kit Produktbild
WCAP-ATG5 Aluminium Electrolytic Capacitors
Order Code 860021
General Purpose +105 °CC 4.7 to 5600 µFVR 35 V (DC)Life Cycle (Value) 2000 h
Design Kit Produktbild
WCAP-ATG5 Aluminium Electrolytic Capacitors
Order Code 860022
General Purpose +105 °CC 0.47 to 1500 µFVR 63 V (DC)Life Cycle (Value) 2000 h
Design Kit Produktbild
WCAP-ATG5 Aluminium Electrolytic Capacitors
Order Code 860023
General Purpose +105 °CC 0.47 to 180 µFVR 400 V (DC)Life Cycle (Value) 2000 h
Design Kit Produktbild
WCAP-ATUL Aluminium Electrolytic Capacitors
Order Code 860040
Low Leakage & Long Life +105 °CC 47 to 4700 µFVR 16 to 25 V (DC)Life Cycle (Value) 5000 to 10000 h
Design Kit Produktbild
WCAP-ATUL Aluminium Electrolytic Capacitors
Order Code 860041
Low Leakage & Long Life +105 °CC 22 to 4700 µFVR 35 to 50 V (DC)Life Cycle (Value) 5000 to 10000 h
Design Kit Produktbild
WCAP-ATUL Aluminium Electrolytic Capacitors
Order Code 860042
Low Leakage & Long Life +105 °CC 27 to 1500 µFVR 63 to 100 V (DC)Life Cycle (Value) 5000 to 10000 h
Design Kit Produktbild
WCAP-ATLI Aluminum Electrolytic Capacitors
Order Code 860081
Low Impedance +105 °CC 33 to 2700 µFVR 35 V (DC)Life Cycle (Value) 2000 to 5000 h
Design Kit Produktbild
WCAP-ATLI Aluminum Electrolytic Capacitors
Order Code 860082
Low Impedance +105 °CC 10 to 1000 µFVR 63 V (DC)Life Cycle (Value) 2000 to 5000 h
Design Kit Produktbild
WCAP-AT1H Aluminum Electrolytic Capacitors
Order Code 860241
Long Life +105 °CC 6.8 to 1000 µFVR 35 to 400 V (DC)Life Cycle (Value) 5000 to 10000 h
Design Kit Produktbild
WCAP-ATLL Aluminium Electrolytic Capacitors
Order Code 860161
Long Life +105 °CC 0.47 to 1500 µFVR 50 V (DC)Life Cycle (Value) 3000 to 7000 h