SMA Jack Straight to SMA Plug Right Angle
- WR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / RG-58 C/U Flexible Cable / 152.4 mm lengthf DC~1 GHz |Kabel RG-58 C/U
- WR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / RG-58 C/U Flexible Cable / 304.8 mm lengthf DC~1 GHz |Kabel RG-58 C/U
- WR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / RG-142/U Flexible Cable / 152.4 mm lengthf DC~6 GHz |Kabel RG-142/U
- WR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / RG-142/U Flexible Cable / 304.8 mm lengthf DC~6 GHz |Kabel RG-142/U
- WR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / RG-174/U Flexible Cable / 152.4 mm lengthf DC~1 GHz |Kabel RG-174/U
- WR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / RG-174/U Flexible Cable / 304.8 mm lengthf DC~1 GHz |Kabel RG-174/U
- WR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / RG-316/U Flexible Cable / 152.4 mm lengthf DC~6 GHz |Kabel RG-316/U
- WR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / RG-316/U Flexible Cable / 304.8 mm lengthf DC~6 GHz |Kabel RG-316/U
- WR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / RG-316 DB Flexible Cable / 152.4 mm lengthf DC~6 GHz |Kabel RG-316 DB
- WR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / RG-316 DB Flexible Cable / 304.8 mm lengthf DC~6 GHz |Kabel RG-316 DB
- WR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / .141" Hand Formable Cable / 152.4 mm lengthf DC~12.4 GHz |Kabel .141"
- WR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / .141" Hand Formable Cable / 304.8 mm lengthf DC~12.4 GHz |Kabel .141"
- WR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / .085" Hand Formable Cable / 152.4 mm lengthf DC~18 GHz |Kabel .085"
- WR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / .085" Hand Formable Cable / 304.8 mm lengthf DC~18 GHz |Kabel .085"
Muster |
---|
Artikel Nr. | Datenblatt | Downloads | f | Produktserie | Muster |
---|