IC-Hersteller STMicroelectronics

IC-Hersteller (103)

STMicroelectronics VIPER267KDTR | Demoboard STEVAL-VP26K02F

Two output isolated SSR flyback converter for smart meter and PLC systems using VIPER267KDTR

Details

TopologieSperrwandler

Beschreibung

The device is a high voltage converter smartly integrating a 1050 V avalanche-rugged power section, with a PWM current mode control. The 1050 V-BV power MOSFET allows to extend input voltage range, and reduce the size of the DRAIN snubber circuit. This IC meets the most stringent energy-saving standards as it has very low consumption and operates in burst mode under light load. The integrated HV startup, sense-FET, error amplifier and oscillator with jitter allow a complete application to be designed with the minimum number of components.The VIPer26K supports the most common SMPS topologies such as: isolated flyback with optocoupler, primary-side regulation, non-isolated flyback with resistive feedback, buck, and buck boost.

Eigenschaften

  • 1050 V avalanche-rugged power MOSFET 
  • allowing ultra-wide VAC input range to be covered 
  • Embedded HV startup and sense-FET 
  • Current mode PWM controller 
  • Drain current limit protection: 
  • -500 mA (VIPER265K) 
  • -700 mA (VIPER267K) 
  • Jittered switching frequency reduces the EMI filter cost: 60 kHz ± 4kHz 
  • Standby power < 30 mW at 230 VAC 
  • Embedded E/A with 3.3 V reference 
  • Safe auto-restart after a fault condition 
  • Hysteretic thermal shutdown 
  • Built-in soft-start for improved system reliability

Typische Anwendungen

  • SMPS for energy metering, Auxiliary power supplies for 3-phase input industrial systems
  • LED lighting
  • Air conditioning

Weiterführende Informationen

Artikeldaten

Artikel Nr. Daten­blatt Simu­lation Downloads Status ProduktserieL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
VRMS
(V)
VDC
(V)
VBR
(V)
IPeak
(A)
Wmax
(J)
PDiss
(W)
VDE-Zulassung Muster
74404043033ASPEC
9 Dateien Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.WE-LQS SMT-Speicherdrossel 3.3 3.23 1.75 33 75
820442711ESPEC
7 Dateien Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.WE-VD Disk Varistor 275 350 430 6000 155 0.6 Ja
750318135SPEC
Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre. Flyback Transformer
Artikel Nr. Daten­blatt Simu­lation
74404043033ASPEC
820442711ESPEC
750318135SPEC
Muster
Artikel Nr. Daten­blatt Simu­lation Downloads Status ProduktserieL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
VRMS
(V)
VDC
(V)
VBR
(V)
IPeak
(A)
Wmax
(J)
PDiss
(W)
VDE-Zulassung Muster