WE-D-SUB Filter Connector
- WE-D-SUB Filter Bent 90° SMTL 30.8 to 69.5 mm |W 18.3 mm |H 12.4 mm |Number of Poles 9 to 37 |Gender Male to Female
- WE-D-SUB Filter Solder Pin StraightL 30.8 to 69.5 mm |W 17 mm |H 12.4 mm |Number of Poles 9 to 37 |Gender Male to Female
- WE-D-SUB Filter Bent 90° THTL 30.8 to 69.5 mm |W 21.7 mm |H 12.4 mm |Number of Poles 9 to 37 |Gender Male to Female
- WE-D-SUB Filter Solder CupL 30.8 to 69.5 mm |W 17.3 mm |H 12.4 mm |Number of Poles 9 to 37 |Gender Male to Female
- WE-D-SUB Filter AdapterL 30.8 to 69.5 mm |W 19.5 mm |H 12.4 mm |Number of Poles 9 to 37 |Gender Adapter
- WE-D-SUB Filter Adapter 500 VL 30.8 to 69.5 mm |W 19.5 mm |H 12.4 mm |Number of Poles 9 to 37 |Gender Adapter
- WE-D-SUB Plastic Connector HousingL 31 to 69.5 mm |W 16 to 19.8 mm |H 30.5 to 51.4 mm
- WE-D-SUB RF CapL 32.8 to 53 mm |W 5.3 mm |H 12.7 mm |Number of Poles 9 to 25 |Gender Male to Female