| Size | Dimensions | L (mm) | W (mm) | Mount | |
|---|---|---|---|---|---|
| 2512 | 6.3 | 3.1 | SMT |
Characteristics
- Product series for high power current sensing up to 2 W
- Mounting style: SMT-Chip (standard terminal)
- Resistance range: 2 mΩ ‒ 10 mΩ
- Resistance tolerance: ±1%; ±5%
- Rated Power: 2 W
- TCR: ±100 ppm/°C
- Operating temperature: -55°C up to +155°C
- Size: 2512
- Recommended soldering: Reflow soldering
Applications
- Ignition coil & igniter
- Motor control
- Inverter
- Battery pack
Products
2512
| Order Code | Datasheet | Simulation | Downloads | Status | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | IR (A) | L (mm) | W (mm) | H (mm) | Design Kit | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 580070763001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 mΩ | ±1% | 2 | -100 | 100 | 31.62 | 6.3 | 3.1 | 0.58 | – | ||
![]() | 580070763021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 mΩ | ±5% | 2 | 100 | 100 | 31.62 | 6.3 | 3.1 | 0.58 | 560000 | ||
![]() | 580070763005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 mΩ | ±1% | 2 | -100 | 100 | 20 | 6.3 | 3.1 | 0.51 | – | ||
![]() | 580070763010 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 mΩ | ±1% | 2 | -100 | 100 | 14.14 | 6.3 | 3.1 | 0.35 | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | IR (A) | L (mm) | W (mm) | H (mm) | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: Current Sense is easy?! Insight into the world of current sense resistors