| 561070332051 | 100 mΩ, ±1%, 1 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance100 mΩ | Resistance±1% | Rated Power1 W | Temperature Coefficient of Resistance (max.)350 ppm/ °C | Rated Current3.2 A | Length1.6 mm | Width3.2 mm | Height0.55 mm | | |
 | 561070350055 | 0.15 Ω, ±1%, 1 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.15 Ω | Resistance±1% | Rated Power1 W | Temperature Coefficient of Resistance (max.)350 ppm/ °C | Rated Current2.58 A | Length2.5 mm | Width5 mm | Height0.55 mm | Design Kit – | |
 | 561070332055 | 0.15 Ω, ±1%, 1 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.15 Ω | Resistance±1% | Rated Power1 W | Temperature Coefficient of Resistance (max.)350 ppm/ °C | Rated Current2.6 A | Length1.6 mm | Width3.2 mm | Height0.55 mm | | |
 | 561070332057 | 0.18 Ω, ±1%, 1 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.18 Ω | Resistance±1% | Rated Power1 W | Temperature Coefficient of Resistance (max.)350 ppm/ °C | Rated Current2.4 A | Length1.6 mm | Width3.2 mm | Height0.55 mm | | |
 | 561070332092 | 0.24 Ω, ±5%, 1 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.24 Ω | Resistance±5% | Rated Power1 W | Temperature Coefficient of Resistance (max.)250 ppm/ °C | Rated Current2 A | Length1.6 mm | Width3.2 mm | Height0.55 mm | | |
 | 561070332071 | 0.33 Ω, ±1%, 1 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.33 Ω | Resistance±1% | Rated Power1 W | Temperature Coefficient of Resistance (max.)250 ppm/ °C | Rated Current1.7 A | Length1.6 mm | Width3.2 mm | Height0.55 mm | | |
 | 561070332096 | 0.33 Ω, ±5%, 1 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.33 Ω | Resistance±5% | Rated Power1 W | Temperature Coefficient of Resistance (max.)250 ppm/ °C | Rated Current1.7 A | Length1.6 mm | Width3.2 mm | Height0.55 mm | | |
 | 561070332076 | 0.47 Ω, ±1%, 1 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.47 Ω | Resistance±1% | Rated Power1 W | Temperature Coefficient of Resistance (max.)250 ppm/ °C | Rated Current1.5 A | Length1.6 mm | Width3.2 mm | Height0.55 mm | | |
 | 561070350077 | 0.5 Ω, ±1%, 1 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.5 Ω | Resistance±1% | Rated Power1 W | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current1.41 A | Length2.5 mm | Width5 mm | Height0.55 mm | Design Kit – | |
 | 561070350078 | 0.51 Ω, ±1%, 1 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.51 Ω | Resistance±1% | Rated Power1 W | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current1.4 A | Length2.5 mm | Width5 mm | Height0.55 mm | Design Kit – | |
 | 561070332078 | 0.51 Ω, ±1%, 1 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.51 Ω | Resistance±1% | Rated Power1 W | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current1.4 A | Length1.6 mm | Width3.2 mm | Height0.55 mm | | |
 | 561070332079 | 0.56 Ω, ±1%, 1 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.56 Ω | Resistance±1% | Rated Power1 W | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current1.3 A | Length1.6 mm | Width3.2 mm | Height0.55 mm | | |
 | 561070332080 | 0.6 Ω, ±1%, 1 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.6 Ω | Resistance±1% | Rated Power1 W | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current1.3 A | Length1.6 mm | Width3.2 mm | Height0.55 mm | | |
 | 561070332081 | 0.62 Ω, ±1%, 1 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.62 Ω | Resistance±1% | Rated Power1 W | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current1.3 A | Length1.6 mm | Width3.2 mm | Height0.55 mm | |
|