| Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
|---|---|---|---|---|---|---|
| UU9.8V | 17 | 11.5 | 17 | THT | ||
| UU9.8H | 17 | 15.5 | 12.5 | THT |
LTSpice files
Characteristics
- Suppression of common mode noise up to 70 dB
- Approximate 1% stray inductance for symmetrical interference suppression
- High isolation between the windings
- Flammability corresponding to UL 94 V-0
- Clima category 40/125/21
Applications
- Mains filter
- Compact switched-mode power supplies
- Electronic ballast applications (LED bulb)
- Lighting
- White goods
Products
All
UU9.8V
UU9.8H
| Order Code | Datasheet | Simulation | Downloads | Status | IR (A) | L (mH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Design Kit | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 744861018 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 1.8 | 0.31 | 300 | 2500 | MnZn | 17 | 15.5 | 12.5 | THT | – | ||
| 744861033 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 0.8 | 3.3 | 0.51 | 300 | 2500 | MnZn | 17 | 15.5 | 12.5 | THT | 744864 | ||
| 744861056 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 0.6 | 5.6 | 0.83 | 300 | 2500 | MnZn | 17 | 15.5 | 12.5 | THT | – | ||
| 744861082 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 0.5 | 8.2 | 1.3 | 300 | 2500 | MnZn | 17 | 15.5 | 12.5 | THT | 744864 | ||
| 744861100 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 0.45 | 10 | 1.65 | 300 | 2500 | MnZn | 17 | 15.5 | 12.5 | THT | – | ||
| 744861120 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 0.4 | 12 | 2 | 300 | 2500 | MnZn | 17 | 15.5 | 12.5 | THT | – | ||
| 744861180 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 0.3 | 18 | 3.1 | 300 | 2500 | MnZn | 17 | 15.5 | 12.5 | THT | 744864 | ||
| 744861250 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 0.25 | 25 | 3.6 | 300 | 2500 | MnZn | 17 | 15.5 | 12.5 | THT | – | ||
| 744862018 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 1.8 | 0.31 | 300 | 2500 | MnZn | 17 | 11.5 | 17 | THT | 744864 | ||
| 744862033 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 0.8 | 3.3 | 0.51 | 300 | 2500 | MnZn | 17 | 11.5 | 17 | THT | – | ||
| 744862056 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 0.6 | 5.6 | 0.83 | 300 | 2500 | MnZn | 17 | 11.5 | 17 | THT | 744864 | ||
| 744862082 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 0.5 | 8.2 | 1.3 | 300 | 2500 | MnZn | 17 | 11.5 | 17 | THT | – | ||
| 744862100 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 0.45 | 10 | 1.65 | 300 | 2500 | MnZn | 17 | 11.5 | 17 | THT | – | ||
| 744862120 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 0.4 | 12 | 2 | 300 | 2500 | MnZn | 17 | 11.5 | 17 | THT | 744864 | ||
| 744862180 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 0.3 | 18 | 3.1 | 300 | 2500 | MnZn | 17 | 11.5 | 17 | THT | – | ||
| 744862250 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 0.25 | 25 | 3.6 | 300 | 2500 | MnZn | 17 | 11.5 | 17 | THT | 744864 |
| Order Code | Datasheet | Simulation |
|---|---|---|
| 744861018 | SPEC | |
| 744861033 | SPEC | |
| 744861056 | SPEC | |
| 744861082 | SPEC | |
| 744861100 | SPEC | |
| 744861120 | SPEC | |
| 744861180 | SPEC | |
| 744861250 | SPEC | |
| 744862018 | SPEC | |
| 744862033 | SPEC | |
| 744862056 | SPEC | |
| 744862082 | SPEC | |
| 744862100 | SPEC | |
| 744862120 | SPEC | |
| 744862180 | SPEC | |
| 744862250 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | IR (A) | L (mH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
How to solve EMC problems! || The mystery of the buzzing speaker
Videos
Würth Elektronik Webinar: EMC Filters – From component to design