| Size | Dimensions | L (mm) | W (mm) | Fl (mm) | |
|---|---|---|---|---|---|
| 0603 | 1.6 | 0.8 | 0.3 | ||
| 0805 | 2 | - | - | ||
| 1008 | 2.5 | 2 | - |
LTSpice files
Characteristics
- Compact multilayer type
- Suitable for applications with high currents up to 3.8 A
- Magnetically shielded construction: No crosstalk
- Operating temperature: –40 °C to +125 °C
- 4 sizes and 3 different types available (Low Profile, Low RDC & High Saturation Current)
Applications
- DC/DC converters especially at high switching frequencies > 1MHz
- Electronic devices with very low profile
- Portable devices like Smart Phones, Tablets, Notebooks and Digital Cameras
Products
All
0603
0805
1008
| Order Code | Datasheet | Replacement Order Code | Simulation | Downloads | Status | L (µH) | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | Type | H (mm) | W (mm) | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74479762122 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.22 | 900 | 1200 | 1300 | 120 | 250 | Low Profile | 0.5 | 0.8 | ||
| 74479762133 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.33 | 800 | 1100 | 1200 | 160 | 200 | Low Profile | 0.5 | 0.8 | ||
| 74479763147A | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 1100 | 1500 | 1500 | 90 | 190 | Low RDC | 0.8 | 0.8 | ||
| 74479774147i | SPEC | 74479775147A | – | – | PTN i| Production will be discontinued. Expected lifetime: <2 years. | 0.47 | 1000 | 1300 | 700 | 120 | 130 | Low Profile | 0.5 | 1.25 | – |
| 74479775147A | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 1100 | 1400 | 1000 | 100 | 130 | Low RDC | 1 | 1.2 | ||
| 74479787147B | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 2000 | 2700 | 950 | 40 | 105 | Low RDC | 0.8 | 2 | ||
| 74479763168 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 750 | 1000 | 950 | 180 | 190 | Low RDC | 0.8 | 0.8 | ||
| 74479763210A | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 700 | 900 | 650 | 200 | 120 | Low RDC | 0.8 | 0.8 | ||
| 74479773210 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 800 | 1200 | 800 | 180 | 90 | Low Profile | 0.5 | 1.25 | ||
| 74479774210 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 800 | 1100 | 500 | 190 | 100 | Low Profile | 0.5 | 1.25 | ||
| 74479775210Ai | SPEC | 74479774210 | – | – | PTN i| Production will be discontinued. Expected lifetime: <2 years. | 1 | 900 | 1300 | 950 | 110 | 90 | Low RDC | 1 | 1.2 | – |
| 74479787210A | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 1300 | 1700 | 1000 | 71.5 | 90 | Low RDC | 1 | 2 | ||
| 74479787210Bi | SPEC | 74479787210A 74479887210A | – | – | PTN i| Production will be discontinued. Expected lifetime: <2 years. | 1 | 1450 | 1950 | 1150 | 60 | 75 | Low RDC | 0.8 | 2 | – |
| 74479887210A | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 1300 | 1600 | 1000 | 75 | 90 | High Saturation Current | 0.8 | 2 | ||
| 74479763215 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 600 | 850 | 500 | 230 | 100 | Low RDC | 0.8 | 0.8 | ||
| 74479775215 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 800 | 1100 | 800 | 160 | 70 | Low RDC | 1 | 1.2 | ||
| 74479787215A | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 1400 | 1900 | 1100 | 70 | 65 | Low RDC | 0.8 | 2 | ||
| 74479763222 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 550 | 800 | 280 | 300 | 80 | Low RDC | 0.9 | 0.8 | ||
| 74479774222 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 500 | 700 | 250 | 340 | 40 | Low Profile | 0.5 | 1.25 | ||
| 74479775222A | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 700 | 1000 | 700 | 200 | 50 | Low RDC | 1 | 1.2 | ||
| 74479787222Ai | SPEC | 74479887222A | – | – | PTN i| Production will be discontinued. Expected lifetime: <2 years. | 2.2 | 1300 | 1800 | 700 | 85 | 55 | Low RDC | 0.8 | 2 | – |
| 74479887222A | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 1050 | 1350 | 825 | 140 | 65 | High Saturation Current | 0.8 | 2 | ||
| 74479889222i | SPEC | 74479887222A | – | – | PTN i| Production will be discontinued. Expected lifetime: <2 years. | 2.2 | 900 | 1300 | 1700 | 250 | 50 | High Saturation Current | 1.2 | 2 | – |
| 74479775233 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 700 | 1000 | 280 | 200 | 30 | Low RDC | 1 | 1.2 | ||
| 74479787233Ai | SPEC | 74479887233A | – | – | PTN i| Production will be discontinued. Expected lifetime: <2 years. | 3.3 | 1100 | 1600 | 400 | 100 | 35 | Low RDC | 0.8 | 2 | – |
| 74479887233Ai | SPEC | 74479887247A | – | – | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 850 | 1150 | 600 | 180 | 40 | High Saturation Current | 0.8 | 2 | – |
| 74479889233 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 900 | 1300 | 1300 | 250 | 50 | High Saturation Current | 1.2 | 2 | ||
| 74479775247 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 600 | 850 | 250 | 250 | 30 | Low RDC | 1 | 1.2 | ||
| 74479787247Ai | SPEC | 74479887247A | – | – | PTN i| Production will be discontinued. Expected lifetime: <2 years. | 4.7 | 1000 | 1500 | 270 | 110 | 25 | Low RDC | 0.8 | 2 | – |
| 74479888247i | SPEC | 74479889247 | – | – | PTN i| Production will be discontinued. Expected lifetime: <2 years. | 4.7 | 700 | 1000 | 700 | 380 | 35 | High Saturation Current | 1 | 2 | – |
| 74479887247A | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 700 | 1000 | 400 | 230 | 35 | High Saturation Current | 0.8 | 2 | ||
| 74479889247 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 650 | 900 | 900 | 400 | 35 | High Saturation Current | 1.2 | 2 | ||
| 74479777268 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 600 | 900 | 200 | 300 | 40 | Low RDC | 1.25 | 1.2 | ||
| 74479887268A | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 650 | 950 | 300 | 250 | 30 | High Saturation Current | 0.8 | 2 | ||
| 74479889268 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 600 | 800 | 700 | 500 | 25 | High Saturation Current | 1.2 | 2 | ||
| 74479777310 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 450 | 650 | 125 | 500 | 25 | Low RDC | 1.25 | 1.2 | ||
| 74479777310A | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 600 | 900 | 120 | 300 | 35 | Low RDC | 1.25 | 1.2 | ||
| 74479888310i | SPEC | 74479887310A | – | – | PTN i| Production will be discontinued. Expected lifetime: <2 years. | 10 | 600 | 800 | 250 | 500 | 25 | High Saturation Current | 1 | 2 | – |
| 74479887310A | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 600 | 850 | 125 | 300 | 20 | High Saturation Current | 0.8 | 2 | ||
| 74479889310 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 600 | 800 | 500 | 500 | 20 | High Saturation Current | 1.2 | 2 |
| Order Code | Datasheet | Replacement Order Code | Simulation |
|---|---|---|---|
| 74479762122 | SPEC | – | |
| 74479762133 | SPEC | – | |
| 74479763147A | SPEC | – | |
| 74479774147i | SPEC | 74479775147A | – |
| 74479775147A | SPEC | – | |
| 74479787147B | SPEC | – | |
| 74479763168 | SPEC | – | |
| 74479763210A | SPEC | – | |
| 74479773210 | SPEC | – | |
| 74479774210 | SPEC | – | |
| 74479775210Ai | SPEC | 74479774210 | – |
| 74479787210A | SPEC | – | |
| 74479787210Bi | SPEC | 74479787210A 74479887210A | – |
| 74479887210A | SPEC | – | |
| 74479763215 | SPEC | – | |
| 74479775215 | SPEC | – | |
| 74479787215A | SPEC | – | |
| 74479763222 | SPEC | – | |
| 74479774222 | SPEC | – | |
| 74479775222A | SPEC | – | |
| 74479787222Ai | SPEC | 74479887222A | – |
| 74479887222A | SPEC | – | |
| 74479889222i | SPEC | 74479887222A | – |
| 74479775233 | SPEC | – | |
| 74479787233Ai | SPEC | 74479887233A | – |
| 74479887233Ai | SPEC | 74479887247A | – |
| 74479889233 | SPEC | – | |
| 74479775247 | SPEC | – | |
| 74479787247Ai | SPEC | 74479887247A | – |
| 74479888247i | SPEC | 74479889247 | – |
| 74479887247A | SPEC | – | |
| 74479889247 | SPEC | – | |
| 74479777268 | SPEC | – | |
| 74479887268A | SPEC | – | |
| 74479889268 | SPEC | – | |
| 74479777310 | SPEC | – | |
| 74479777310A | SPEC | – | |
| 74479888310i | SPEC | 74479887310A | – |
| 74479887310A | SPEC | – | |
| 74479889310 | SPEC | – |
| Samples |
|---|
| – |
| – |
| – |
| – |
| – |
| – |
| – |
| – |
| – |
| – |
| Order Code | Datasheet | Replacement Order Code | Simulation | Downloads | Status | L (µH) | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | Type | H (mm) | W (mm) | Samples |
|---|
REDEXPERT loss simulation
Find the best inductor!
REDEXPERT loss simulation
Find the best inductor!
REDEXPERT has the world’s most accurate AC loss model, which even includes the DC-bias current. With dedicated DC-DC topologies or the generic loss simulator, you can accurately determine the AC and DC losses for your converter. The model includes the core material, shape and winding structure of the inductor. REDEXPERT recommends suitable inductors and allows you to add more filters to find the best inductor for your application.

Videos
How to choose the right coil type (inductor)?!