en

Cart

Your cart is empty.

WL-SMDC SMT Mono-color Ceramic LED Waterclear

Size L
(mm)
W
(mm)
H
(mm)
Mount
3535 3.45 3.45 0.71 SMT

Characteristics

  • SMD LED ceramic package with high efficiency
  • Waterclear silicone lense
  • High brightness with minimal side emission
  • Flexible coupling with secondary optic
  • Narrow viewing angle: 60°
  • Moisture Sensitivity Level: 1
  • Electrically neutral thermal path
  • Low thermal resistance: 125°C / 150°C

Applications

  • Architectural LED lighting indoor
  • Entertainment and stage lighting
  • Indoor smart lights
  • Horticultural lighting
  • Aquarium lighting
  • Traffic and signal lights

Products

3535
Order Code Data­sheet Simu­lation Downloads λDom typ.
(nm)
Emitting Color λPeak typ.
(nm)
ΦV typ.
(lm)
VF typ.
(V)
Chip Technology 50% typ.
(°)
Design Kit Samples
150353BS74500
ALT EAG LTS PSP CAD 460 Blue 455 25 3.2 InGaN 125 150151
150353GS74500
ALT EAG LTS PSP CAD 525 Green 520 85 3.4 InGaN 125 150151
150353YS74500
ALT EAG LTS PSP CAD 590 Yellow 593 90 2.2 AlInGaP 125 150151
150353RS74500
ALT EAG LTS PSP CAD 625 Red 635 55 2.2 AlInGaP 125 150151
Order Code Data­sheet Simu­lation
150353BS74500
150353GS74500
150353YS74500
150353RS74500
Samples
Order Code Data­sheet Simu­lation Downloads λDom typ.
(nm)
Emitting Color λPeak typ.
(nm)
ΦV typ.
(lm)
VF typ.
(V)
Chip Technology 50% typ.
(°)
Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: