- WR-MPC4 4.20 mm Male Dual Row Vertical HeaderPins 2 to 24 pcs |Gender Male |Mount THT
- WR-MPC4 4.20 mm Male Dual Row Vertical Header w. Mounting PegsPins 2 to 24 pcs |Gender Male |Mount THT
- WR-MPC4 4.20 mm Male Dual Row Angled HeaderPins 2 to 24 pcs |Gender Male |Mount THT
- WR-MPC4 4.20 mm Male Dual Row Angled Header w. Mounting PegsPins 2 to 24 pcs |Gender Male |Mount THT
- WR-MPC4 4.20 mm Male Dual Row Angled Header w. Mounting Flanges for Screw-in RetentionPins 2 to 24 pcs |Gender Male |Mount THT
- WR-MPC4 4.20 mm Male Dual Row Plug w. Panel Mounting EarsPins 2 to 24 pcs |Gender Male
- WR-MPC4 4.20 mm Female Dual Row PlugPins 2 to 24 pcs |Gender Female
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | IR (A) | Gender | Type | Rows | Mount | Working Voltage (V (AC)) | PCB/Cable/Panel | L (mm) | Packaging | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 649002113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 4.2 | – | Female | Receptacle Housing | Dual | – | – | Cable | 5.4 | Bag | WR-MPC4 4.20 mm Female Dual Row Plug | 649001 | |
![]() | 64900221022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 4.2 | 9 | Male | Right Angled | Dual | THT | 600 | PCB | 15.4 | Tray | WR-MPC4 4.20 mm Male Dual Row Angled Header w. Mounting Flanges for Screw-in Retention | 649001 | |
![]() | 64900221122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 4.2 | 9 | Male | Vertical | Dual | THT | 600 | PCB | 5.4 | Tray | WR-MPC4 4.20 mm Male Dual Row Vertical Header | 649001 | |
![]() | 64900221822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 4.2 | – | Male | Plug Housing | Dual | – | – | Cable/Panel | – | Bag | WR-MPC4 4.20 mm Male Dual Row Plug w. Panel Mounting Ears | 649001 | |
![]() | 649002221732 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 4.2 | 9 | Male | Vertical | Dual | THT | 600 | PCB | 9.4 | Tray | WR-MPC4 4.20 mm Male Dual Row Vertical Header w. Mounting Pegs | 649001 | |
![]() | 649002227222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 4.2 | 9 | Male | Right Angled | Dual | THT | 600 | PCB | 5.4 | Tray | WR-MPC4 4.20 mm Male Dual Row Angled Header w. Mounting Pegs | 649001 | |
![]() | 64900229522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 4.2 | 9 | Male | Right Angled | Dual | THT | 600 | PCB | 5.4 | Tray | WR-MPC4 4.20 mm Male Dual Row Angled Header | 649001 | |
![]() | 649004113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 4.2 | – | Female | Receptacle Housing | Dual | – | – | Cable | 9.6 | Bag | WR-MPC4 4.20 mm Female Dual Row Plug | 649001 | |
![]() | 64900421022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 4.2 | 8 | Male | Right Angled | Dual | THT | 600 | PCB | 19.6 | Tray | WR-MPC4 4.20 mm Male Dual Row Angled Header w. Mounting Flanges for Screw-in Retention | 612690 649001 | |
![]() | 64900421122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 4.2 | 8 | Male | Vertical | Dual | THT | 600 | PCB | 9.6 | Tray | WR-MPC4 4.20 mm Male Dual Row Vertical Header | 649001 | |
![]() | 64900421822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 4.2 | – | Male | Plug Housing | Dual | – | – | Cable/Panel | – | Bag | WR-MPC4 4.20 mm Male Dual Row Plug w. Panel Mounting Ears | 649001 | |
![]() | 649004221732 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 4.2 | 8 | Male | Vertical | Dual | THT | 600 | PCB | 13.6 | Tray | WR-MPC4 4.20 mm Male Dual Row Vertical Header w. Mounting Pegs | 649001 | |
![]() | 649004227222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 4.2 | 8 | Male | Right Angled | Dual | THT | 600 | PCB | 9.6 | Tray | WR-MPC4 4.20 mm Male Dual Row Angled Header w. Mounting Pegs | 649001 | |
![]() | 64900429522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 4.2 | 8 | Male | Right Angled | Dual | THT | 600 | PCB | 9.6 | Tray | WR-MPC4 4.20 mm Male Dual Row Angled Header | 649001 | |
![]() | 649006113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 4.2 | – | Female | Receptacle Housing | Dual | – | – | Cable | 13.8 | Bag | WR-MPC4 4.20 mm Female Dual Row Plug | 649001 | |
![]() | 64900621022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 4.2 | 8 | Male | Right Angled | Dual | THT | 600 | PCB | 23.8 | Tray | WR-MPC4 4.20 mm Male Dual Row Angled Header w. Mounting Flanges for Screw-in Retention | 649001 | |
![]() | 64900621122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 4.2 | 8 | Male | Vertical | Dual | THT | 600 | PCB | 13.8 | Tray | WR-MPC4 4.20 mm Male Dual Row Vertical Header | 649001 | |
![]() | 64900621822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 4.2 | – | Male | Plug Housing | Dual | – | – | Cable/Panel | – | Bag | WR-MPC4 4.20 mm Male Dual Row Plug w. Panel Mounting Ears | 649001 | |
![]() | 649006221732 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 4.2 | 8 | Male | Vertical | Dual | THT | 600 | PCB | 17.8 | Tray | WR-MPC4 4.20 mm Male Dual Row Vertical Header w. Mounting Pegs | 649001 | |
![]() | 649006227222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 4.2 | 8 | Male | Right Angled | Dual | THT | 600 | PCB | 13.8 | Tray | WR-MPC4 4.20 mm Male Dual Row Angled Header w. Mounting Pegs | 649001 | |
![]() | 64900629522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 4.2 | 8 | Male | Right Angled | Dual | THT | 600 | PCB | 13.8 | Tray | WR-MPC4 4.20 mm Male Dual Row Angled Header | 649001 | |
![]() | 649008113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 4.2 | – | Female | Receptacle Housing | Dual | – | – | Cable | 18 | Bag | WR-MPC4 4.20 mm Female Dual Row Plug | 649001 | |
![]() | 64900821022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 4.2 | 7 | Male | Right Angled | Dual | THT | 600 | PCB | 28 | Tray | WR-MPC4 4.20 mm Male Dual Row Angled Header w. Mounting Flanges for Screw-in Retention | 649001 | |
![]() | 64900821122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 4.2 | 7 | Male | Vertical | Dual | THT | 600 | PCB | 18 | Tray | WR-MPC4 4.20 mm Male Dual Row Vertical Header | 649001 | |
![]() | 64900821822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 4.2 | – | Male | Plug Housing | Dual | – | – | Cable/Panel | – | Bag | WR-MPC4 4.20 mm Male Dual Row Plug w. Panel Mounting Ears | 649001 | |
![]() | 649008227222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 4.2 | 7 | Male | Right Angled | Dual | THT | 600 | PCB | 18 | Tray | WR-MPC4 4.20 mm Male Dual Row Angled Header w. Mounting Pegs | 649001 | |
![]() | 64900829522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 4.2 | 7 | Male | Right Angled | Dual | THT | 600 | PCB | 18 | Tray | WR-MPC4 4.20 mm Male Dual Row Angled Header | 649001 | |
![]() | 649008221732 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 4.2 | 7 | Male | Vertical | Dual | THT | 600 | PCB | 22 | Tray | WR-MPC4 4.20 mm Male Dual Row Vertical Header w. Mounting Pegs | 649001 | |
![]() | 649010113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 4.2 | – | Female | Receptacle Housing | Dual | – | – | Cable | 22.2 | Bag | WR-MPC4 4.20 mm Female Dual Row Plug | 649001 | |
![]() | 64901021022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 4.2 | 7 | Male | Right Angled | Dual | THT | 600 | PCB | 32.2 | Tray | WR-MPC4 4.20 mm Male Dual Row Angled Header w. Mounting Flanges for Screw-in Retention | 649001 | |
![]() | 64901021122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 4.2 | 7 | Male | Vertical | Dual | THT | 600 | PCB | 22.2 | Tray | WR-MPC4 4.20 mm Male Dual Row Vertical Header | 649001 | |
![]() | 64901021822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 4.2 | – | Male | Plug Housing | Dual | – | – | Cable/Panel | – | Bag | WR-MPC4 4.20 mm Male Dual Row Plug w. Panel Mounting Ears | 649001 | |
![]() | 649010221732 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 4.2 | 7 | Male | Vertical | Dual | THT | 600 | PCB | 26.2 | Tray | WR-MPC4 4.20 mm Male Dual Row Vertical Header w. Mounting Pegs | 649001 | |
![]() | 649010227222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 4.2 | 7 | Male | Right Angled | Dual | THT | 600 | PCB | 22.2 | Tray | WR-MPC4 4.20 mm Male Dual Row Angled Header w. Mounting Pegs | 649001 | |
![]() | 64901029522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 4.2 | 7 | Male | Right Angled | Dual | THT | 600 | PCB | 22.2 | Tray | WR-MPC4 4.20 mm Male Dual Row Angled Header | 649001 | |
![]() | 649012113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 4.2 | – | Female | Receptacle Housing | Dual | – | – | Cable | 26.4 | Bag | WR-MPC4 4.20 mm Female Dual Row Plug | 649001 | |
![]() | 64901221022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 4.2 | 6 | Male | Right Angled | Dual | THT | 600 | PCB | 36.4 | Tray | WR-MPC4 4.20 mm Male Dual Row Angled Header w. Mounting Flanges for Screw-in Retention | 649001 | |
![]() | 64901221122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 4.2 | 6 | Male | Vertical | Dual | THT | 600 | PCB | 26.4 | Tray | WR-MPC4 4.20 mm Male Dual Row Vertical Header | 649001 | |
![]() | 64901221822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 4.2 | – | Male | Plug Housing | Dual | – | – | Cable/Panel | – | Bag | WR-MPC4 4.20 mm Male Dual Row Plug w. Panel Mounting Ears | 649001 | |
![]() | 649012221732 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 4.2 | 6 | Male | Vertical | Dual | THT | 600 | PCB | 30.4 | Tray | WR-MPC4 4.20 mm Male Dual Row Vertical Header w. Mounting Pegs | 649001 | |
![]() | 649012227222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 4.2 | 6 | Male | Right Angled | Dual | THT | 600 | PCB | 26.4 | Tray | WR-MPC4 4.20 mm Male Dual Row Angled Header w. Mounting Pegs | 649001 | |
![]() | 64901229522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 4.2 | 6 | Male | Right Angled | Dual | THT | 600 | PCB | 26.4 | Tray | WR-MPC4 4.20 mm Male Dual Row Angled Header | 649001 | |
![]() | 649014113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 4.2 | – | Female | Receptacle Housing | Dual | – | – | Cable | 30.6 | Bag | WR-MPC4 4.20 mm Female Dual Row Plug | 649001 | |
![]() | 64901421022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 4.2 | 6 | Male | Right Angled | Dual | THT | 600 | PCB | 40.6 | Tray | WR-MPC4 4.20 mm Male Dual Row Angled Header w. Mounting Flanges for Screw-in Retention | 649001 | |
![]() | 64901421122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 4.2 | 6 | Male | Vertical | Dual | THT | 600 | PCB | 30.6 | Tray | WR-MPC4 4.20 mm Male Dual Row Vertical Header | 649001 | |
![]() | 64901421822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 4.2 | – | Male | Plug Housing | Dual | – | – | Cable/Panel | – | Bag | WR-MPC4 4.20 mm Male Dual Row Plug w. Panel Mounting Ears | 649001 | |
![]() | 649014221732 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 4.2 | 6 | Male | Vertical | Dual | THT | 600 | PCB | 34.6 | Tray | WR-MPC4 4.20 mm Male Dual Row Vertical Header w. Mounting Pegs | 649001 | |
![]() | 649014227222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 4.2 | 6 | Male | Right Angled | Dual | THT | 600 | PCB | 30.6 | Tray | WR-MPC4 4.20 mm Male Dual Row Angled Header w. Mounting Pegs | 649001 | |
![]() | 64901429522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 4.2 | 6 | Male | Right Angled | Dual | THT | 600 | PCB | 30.6 | Tray | WR-MPC4 4.20 mm Male Dual Row Angled Header | 649001 | |
![]() | 649016113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 4.2 | – | Female | Receptacle Housing | Dual | – | – | Cable | 34.8 | Bag | WR-MPC4 4.20 mm Female Dual Row Plug | 649001 | |
![]() | 64901621022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 4.2 | 6 | Male | Right Angled | Dual | THT | 600 | PCB | 44.8 | Tray | WR-MPC4 4.20 mm Male Dual Row Angled Header w. Mounting Flanges for Screw-in Retention | 649001 | |
![]() | 64901621122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 4.2 | 6 | Male | Vertical | Dual | THT | 600 | PCB | 34.8 | Tray | WR-MPC4 4.20 mm Male Dual Row Vertical Header | 649001 | |
![]() | 64901621822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 4.2 | – | Male | Plug Housing | Dual | – | – | Cable/Panel | – | Bag | WR-MPC4 4.20 mm Male Dual Row Plug w. Panel Mounting Ears | 649001 | |
![]() | 649016221732 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 4.2 | 6 | Male | Vertical | Dual | THT | 600 | PCB | 38.8 | Tray | WR-MPC4 4.20 mm Male Dual Row Vertical Header w. Mounting Pegs | 649001 | |
![]() | 649016227222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 4.2 | 6 | Male | Right Angled | Dual | THT | 600 | PCB | 34.8 | Tray | WR-MPC4 4.20 mm Male Dual Row Angled Header w. Mounting Pegs | 649001 | |
![]() | 64901629522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 4.2 | 6 | Male | Right Angled | Dual | THT | 600 | PCB | 34.8 | Tray | WR-MPC4 4.20 mm Male Dual Row Angled Header | 649001 | |
![]() | 649018113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 4.2 | – | Female | Receptacle Housing | Dual | – | – | Cable | 39 | Bag | WR-MPC4 4.20 mm Female Dual Row Plug | 649001 | |
![]() | 64901821022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 4.2 | 6 | Male | Right Angled | Dual | THT | 600 | PCB | 49 | Tray | WR-MPC4 4.20 mm Male Dual Row Angled Header w. Mounting Flanges for Screw-in Retention | 649001 | |
![]() | 64901821122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 4.2 | 6 | Male | Vertical | Dual | THT | 600 | PCB | 39 | Tray | WR-MPC4 4.20 mm Male Dual Row Vertical Header | 649001 | |
![]() | 64901821822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 4.2 | – | Male | Plug Housing | Dual | – | – | Cable/Panel | – | Bag | WR-MPC4 4.20 mm Male Dual Row Plug w. Panel Mounting Ears | 649001 | |
![]() | 649018221732 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 4.2 | 6 | Male | Vertical | Dual | THT | 600 | PCB | 43 | Tray | WR-MPC4 4.20 mm Male Dual Row Vertical Header w. Mounting Pegs | 649001 | |
![]() | 649018227222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 4.2 | 6 | Male | Right Angled | Dual | THT | 600 | PCB | 39 | Tray | WR-MPC4 4.20 mm Male Dual Row Angled Header w. Mounting Pegs | 649001 | |
![]() | 64901829522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 4.2 | 6 | Male | Right Angled | Dual | THT | 600 | PCB | 39 | Tray | WR-MPC4 4.20 mm Male Dual Row Angled Header | 649001 | |
![]() | 649020113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 4.2 | – | Female | Receptacle Housing | Dual | – | – | Cable | 43.2 | Bag | WR-MPC4 4.20 mm Female Dual Row Plug | 649001 | |
![]() | 64902021022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 4.2 | 6 | Male | Right Angled | Dual | THT | 600 | PCB | 53.2 | Tray | WR-MPC4 4.20 mm Male Dual Row Angled Header w. Mounting Flanges for Screw-in Retention | 649001 | |
![]() | 64902021122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 4.2 | 6 | Male | Vertical | Dual | THT | 600 | PCB | 43.2 | Tray | WR-MPC4 4.20 mm Male Dual Row Vertical Header | 649001 | |
![]() | 64902021822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 4.2 | – | Male | Plug Housing | Dual | – | – | Cable/Panel | – | Bag | WR-MPC4 4.20 mm Male Dual Row Plug w. Panel Mounting Ears | 649001 | |
![]() | 649020221732 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 4.2 | 6 | Male | Vertical | Dual | THT | 600 | PCB | 47.2 | Tray | WR-MPC4 4.20 mm Male Dual Row Vertical Header w. Mounting Pegs | 649001 | |
![]() | 649020227222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 4.2 | 6 | Male | Right Angled | Dual | THT | 600 | PCB | 43.2 | Tray | WR-MPC4 4.20 mm Male Dual Row Angled Header w. Mounting Pegs | 649001 | |
![]() | 64902029522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 4.2 | 6 | Male | Right Angled | Dual | THT | 600 | PCB | 43.2 | Tray | WR-MPC4 4.20 mm Male Dual Row Angled Header | 649001 | |
![]() | 649022113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 4.2 | – | Female | Receptacle Housing | Dual | – | – | Cable | 47.4 | Bag | WR-MPC4 4.20 mm Female Dual Row Plug | 649001 | |
![]() | 64902221022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 4.2 | 6 | Male | Right Angled | Dual | THT | 600 | PCB | 57.4 | Tray | WR-MPC4 4.20 mm Male Dual Row Angled Header w. Mounting Flanges for Screw-in Retention | 649001 | |
![]() | 64902221122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 4.2 | 6 | Male | Vertical | Dual | THT | 600 | PCB | 47.4 | Tray | WR-MPC4 4.20 mm Male Dual Row Vertical Header | 649001 | |
![]() | 64902221822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 4.2 | – | Male | Plug Housing | Dual | – | – | Cable/Panel | – | Bag | WR-MPC4 4.20 mm Male Dual Row Plug w. Panel Mounting Ears | – | |
![]() | 649022221732 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 4.2 | 6 | Male | Vertical | Dual | THT | 600 | PCB | 51.4 | Tray | WR-MPC4 4.20 mm Male Dual Row Vertical Header w. Mounting Pegs | 649001 | |
![]() | 649022227222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 4.2 | 6 | Male | Right Angled | Dual | THT | 600 | PCB | 47.4 | Tray | WR-MPC4 4.20 mm Male Dual Row Angled Header w. Mounting Pegs | 649001 | |
![]() | 64902229522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 4.2 | 6 | Male | Right Angled | Dual | THT | 600 | PCB | 47.4 | Tray | WR-MPC4 4.20 mm Male Dual Row Angled Header | 649001 | |
![]() | 649024113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 4.2 | – | Female | Receptacle Housing | Dual | – | – | Cable | 51.6 | Bag | WR-MPC4 4.20 mm Female Dual Row Plug | 649001 | |
![]() | 64902421022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 4.2 | 6 | Male | Right Angled | Dual | THT | 600 | PCB | 61.6 | Tray | WR-MPC4 4.20 mm Male Dual Row Angled Header w. Mounting Flanges for Screw-in Retention | 649001 | |
![]() | 64902421122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 4.2 | 6 | Male | Vertical | Dual | THT | 600 | PCB | 51.6 | Tray | WR-MPC4 4.20 mm Male Dual Row Vertical Header | 649001 | |
![]() | 64902421822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 4.2 | – | Male | Plug Housing | Dual | – | – | Cable/Panel | – | Bag | WR-MPC4 4.20 mm Male Dual Row Plug w. Panel Mounting Ears | – | |
![]() | 649024227222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 4.2 | 6 | Male | Right Angled | Dual | THT | 600 | PCB | 51.6 | Tray | WR-MPC4 4.20 mm Male Dual Row Angled Header w. Mounting Pegs | 649001 | |
![]() | 649024221732 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 4.2 | 6 | Male | Vertical | Dual | THT | 600 | PCB | 55.6 | Tray | WR-MPC4 4.20 mm Male Dual Row Vertical Header w. Mounting Pegs | 649001 | |
![]() | 64902429522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 4.2 | 6 | Male | Right Angled | Dual | THT | 600 | PCB | 51.6 | Tray | WR-MPC4 4.20 mm Male Dual Row Angled Header | 649001 |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | IR (A) | Gender | Type | Rows | Mount | Working Voltage (V (AC)) | PCB/Cable/Panel | L (mm) | Packaging | Product series | Design Kit | Samples |
---|