| 2, –, Female | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins2 | – | GenderFemale | – | TypeReceptacle Housing | – | – | PCB/Cable/PanelCable | Length9.6 mm | PackagingBag | | | |
| 2, 9 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins2 | Rated Current9 A | GenderMale | Variantwith Mounting Flanges | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length19.6 mm | PackagingTray | | | |
| 2, 9 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins2 | Rated Current9 A | GenderMale | – | TypeVertical | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length9.6 mm | PackagingTray | | | |
| 2, –, Female | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins2 | – | GenderFemale | – | TypeReceptacle Housing | – | – | PCB/Cable/PanelCable | Length5.4 mm | PackagingBag | | | |
| 2, –, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins2 | – | GenderMale | Variantwith Panel Mounting Ears | TypePlug Housing | – | – | PCB/Cable/PanelCable/Panel | – | PackagingBag | | | |
| 2, 9 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins2 | Rated Current9 A | GenderMale | Variantwith Snap-In Plastic Pegs | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length9.6 mm | PackagingTray | | | |
| 2, 9 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins2 | Rated Current9 A | GenderMale | – | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length9.6 mm | PackagingTray | | | |
| 2, 9 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins2 | Rated Current9 A | GenderMale | Variantwith Mounting Flanges | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length15.4 mm | PackagingTray | | | |
| 2, 9 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins2 | Rated Current9 A | GenderMale | – | TypeVertical | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length5.4 mm | PackagingTray | | | |
| 2, –, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins2 | – | GenderMale | Variantwith Panel Mounting Ears | TypePlug Housing | – | – | PCB/Cable/PanelCable/Panel | – | PackagingBag | | | |
| 2, 9 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins2 | Rated Current9 A | GenderMale | Variantwith Snap-In Plastic Pegs | TypeVertical | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length9.4 mm | PackagingTray | | | |
| 2, 9 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins2 | Rated Current9 A | GenderMale | Variantwith Snap-In Plastic Pegs | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length5.4 mm | PackagingTray | | | |
| 2, 9 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins2 | Rated Current9 A | GenderMale | – | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length5.4 mm | PackagingTray | | | |
| 3, –, Female | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins3 | – | GenderFemale | – | TypeReceptacle Housing | – | – | PCB/Cable/PanelCable | Length13.8 mm | PackagingBag | | | |
| 3, 9 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins3 | Rated Current9 A | GenderMale | Variantwith Mounting Flanges | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length23.8 mm | PackagingTray | | | |
| 3, 9 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins3 | Rated Current9 A | GenderMale | – | TypeVertical | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length13.8 mm | PackagingTray | | | |
| 3, –, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins3 | – | GenderMale | Variantwith Panel Mounting Ears | TypePlug Housing | – | – | PCB/Cable/PanelCable/Panel | – | PackagingBag | | | |
| 3, 9 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins3 | Rated Current9 A | GenderMale | Variantwith Snap-In Plastic Pegs | TypeVertical | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length13.8 mm | PackagingTray | | | |
| 3, 9 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins3 | Rated Current9 A | GenderMale | Variantwith Snap-In Plastic Pegs | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length13.8 mm | PackagingTray | | | |
| 3, 9 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins3 | Rated Current9 A | GenderMale | – | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length13.8 mm | PackagingTray | | | |
| 4, –, Female | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | – | GenderFemale | – | TypeReceptacle Housing | – | – | PCB/Cable/PanelCable | Length18 mm | PackagingBag | | | |
| 4, 8 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | Rated Current8 A | GenderMale | Variantwith Mounting Flanges | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length28 mm | PackagingTray | | | |
| 4, 8 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | Rated Current8 A | GenderMale | – | TypeVertical | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length18 mm | PackagingTray | | | |
| 4, –, Female | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | – | GenderFemale | – | TypeReceptacle Housing | – | – | PCB/Cable/PanelCable | Length9.6 mm | PackagingBag | | | |
| 4, –, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | – | GenderMale | Variantwith Panel Mounting Ears | TypePlug Housing | – | – | PCB/Cable/PanelCable/Panel | – | PackagingBag | | | |
| 4, 8 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | Rated Current8 A | GenderMale | Variantwith Snap-In Plastic Pegs | TypeVertical | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length18 mm | PackagingTray | | | |
| 4, 8 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | Rated Current8 A | GenderMale | Variantwith Snap-In Plastic Pegs | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length18 mm | PackagingTray | | | |
| 4, 8 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | Rated Current8 A | GenderMale | – | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length18 mm | PackagingTray | | | |
| 4, 8 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | Rated Current8 A | GenderMale | Variantwith Mounting Flanges | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length19.6 mm | PackagingTray | | | |
| 4, 8 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | Rated Current8 A | GenderMale | – | TypeVertical | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length9.6 mm | PackagingTray | | | |
| 4, –, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | – | GenderMale | Variantwith Panel Mounting Ears | TypePlug Housing | – | – | PCB/Cable/PanelCable/Panel | – | PackagingBag | | | |
| 4, 8 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | Rated Current8 A | GenderMale | Variantwith Snap-In Plastic Pegs | TypeVertical | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length13.6 mm | PackagingTray | | | |
| 4, 8 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | Rated Current8 A | GenderMale | Variantwith Snap-In Plastic Pegs | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length9.6 mm | PackagingTray | | | |
| 4, 8 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | Rated Current8 A | GenderMale | – | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length9.6 mm | PackagingTray | | | |
| 5, –, Female | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins5 | – | GenderFemale | – | TypeReceptacle Housing | – | – | PCB/Cable/PanelCable | Length22.2 mm | PackagingBag | | | |
| 5, 8 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins5 | Rated Current8 A | GenderMale | Variantwith Mounting Flanges | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length32.2 mm | PackagingTray | | | |
| 5, 8 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins5 | Rated Current8 A | GenderMale | – | TypeVertical | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length22.2 mm | PackagingTray | | | |
| 5, –, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins5 | – | GenderMale | Variantwith Panel Mounting Ears | TypePlug Housing | – | – | PCB/Cable/PanelCable/Panel | – | PackagingBag | | | |
| 5, 8 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins5 | Rated Current8 A | GenderMale | Variantwith Snap-In Plastic Pegs | TypeVertical | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length22.2 mm | PackagingTray | | | |
| 5, 8 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins5 | Rated Current8 A | GenderMale | Variantwith Snap-In Plastic Pegs | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length22.2 mm | PackagingTray | | | |
| 5, 8 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins5 | Rated Current8 A | GenderMale | – | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length22.2 mm | PackagingTray | | | |
| 6, –, Female | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | – | GenderFemale | – | TypeReceptacle Housing | – | – | PCB/Cable/PanelCable | Length13.8 mm | PackagingBag | | | |
| 6, 8 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | Rated Current8 A | GenderMale | Variantwith Mounting Flanges | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length23.8 mm | PackagingTray | | | |
| 6, 8 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | Rated Current8 A | GenderMale | – | TypeVertical | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length13.8 mm | PackagingTray | | | |
| 6, –, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | – | GenderMale | Variantwith Panel Mounting Ears | TypePlug Housing | – | – | PCB/Cable/PanelCable/Panel | – | PackagingBag | | | |
| 6, 8 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | Rated Current8 A | GenderMale | Variantwith Snap-In Plastic Pegs | TypeVertical | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length17.8 mm | PackagingTray | | | |
| 6, 8 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | Rated Current8 A | GenderMale | Variantwith Snap-In Plastic Pegs | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length13.8 mm | PackagingTray | | | |
| 6, 8 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | Rated Current8 A | GenderMale | – | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length13.8 mm | PackagingTray | | | |
| 8, –, Female | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | – | GenderFemale | – | TypeReceptacle Housing | – | – | PCB/Cable/PanelCable | Length18 mm | PackagingBag | | | |
| 8, 7 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | Rated Current7 A | GenderMale | Variantwith Mounting Flanges | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length28 mm | PackagingTray | | | |
| 8, 7 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | Rated Current7 A | GenderMale | – | TypeVertical | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length18 mm | PackagingTray | | | |
| 8, –, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | – | GenderMale | Variantwith Panel Mounting Ears | TypePlug Housing | – | – | PCB/Cable/PanelCable/Panel | – | PackagingBag | | | |
| 8, 7 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | Rated Current7 A | GenderMale | Variantwith Snap-In Plastic Pegs | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length18 mm | PackagingTray | | | |
| 8, 7 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | Rated Current7 A | GenderMale | – | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length18 mm | PackagingTray | | | |
| 8, 7 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | Rated Current7 A | GenderMale | Variantwith Snap-In Plastic Pegs | TypeVertical | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length22 mm | PackagingTray | | | |
| 10, –, Female | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | – | GenderFemale | – | TypeReceptacle Housing | – | – | PCB/Cable/PanelCable | Length22.2 mm | PackagingBag | | | |
| 10, 7 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | Rated Current7 A | GenderMale | Variantwith Mounting Flanges | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length32.2 mm | PackagingTray | | | |
| 10, 7 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | Rated Current7 A | GenderMale | – | TypeVertical | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length22.2 mm | PackagingTray | | | |
| 10, –, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | – | GenderMale | Variantwith Panel Mounting Ears | TypePlug Housing | – | – | PCB/Cable/PanelCable/Panel | – | PackagingBag | | | |
| 10, 7 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | Rated Current7 A | GenderMale | Variantwith Snap-In Plastic Pegs | TypeVertical | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length26.2 mm | PackagingTray | | | |
| 10, 7 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | Rated Current7 A | GenderMale | Variantwith Snap-In Plastic Pegs | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length22.2 mm | PackagingTray | | | |
| 10, 7 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | Rated Current7 A | GenderMale | – | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length22.2 mm | PackagingTray | | | |
| 12, –, Female | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | – | GenderFemale | – | TypeReceptacle Housing | – | – | PCB/Cable/PanelCable | Length26.4 mm | PackagingBag | | | |
| 12, 6 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | Rated Current6 A | GenderMale | Variantwith Mounting Flanges | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length36.4 mm | PackagingTray | | | |
| 12, 6 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | Rated Current6 A | GenderMale | – | TypeVertical | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length26.4 mm | PackagingTray | | | |
| 12, –, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | – | GenderMale | Variantwith Panel Mounting Ears | TypePlug Housing | – | – | PCB/Cable/PanelCable/Panel | – | PackagingBag | | | |
| 12, 6 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | Rated Current6 A | GenderMale | Variantwith Snap-In Plastic Pegs | TypeVertical | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length30.4 mm | PackagingTray | | | |
| 12, 6 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | Rated Current6 A | GenderMale | Variantwith Snap-In Plastic Pegs | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length26.4 mm | PackagingTray | | | |
| 12, 6 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | Rated Current6 A | GenderMale | – | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length26.4 mm | PackagingTray | | | |
| 14, –, Female | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | – | GenderFemale | – | TypeReceptacle Housing | – | – | PCB/Cable/PanelCable | Length30.6 mm | PackagingBag | | | |
| 14, 6 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | Rated Current6 A | GenderMale | Variantwith Mounting Flanges | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length40.6 mm | PackagingTray | | | |
| 14, 6 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | Rated Current6 A | GenderMale | – | TypeVertical | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length30.6 mm | PackagingTray | | | |
| 14, –, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | – | GenderMale | Variantwith Panel Mounting Ears | TypePlug Housing | – | – | PCB/Cable/PanelCable/Panel | – | PackagingBag | | | |
| 14, 6 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | Rated Current6 A | GenderMale | Variantwith Snap-In Plastic Pegs | TypeVertical | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length34.6 mm | PackagingTray | | | |
| 14, 6 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | Rated Current6 A | GenderMale | Variantwith Snap-In Plastic Pegs | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length30.6 mm | PackagingTray | | | |
| 14, 6 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | Rated Current6 A | GenderMale | – | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length30.6 mm | PackagingTray | | | |
| 16, –, Female | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | – | GenderFemale | – | TypeReceptacle Housing | – | – | PCB/Cable/PanelCable | Length34.8 mm | PackagingBag | | | |
| 16, 6 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | Rated Current6 A | GenderMale | Variantwith Mounting Flanges | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length44.8 mm | PackagingTray | | | |
| 16, 6 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | Rated Current6 A | GenderMale | – | TypeVertical | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length34.8 mm | PackagingTray | | | |
| 16, –, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | – | GenderMale | Variantwith Panel Mounting Ears | TypePlug Housing | – | – | PCB/Cable/PanelCable/Panel | – | PackagingBag | | | |
| 16, 6 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | Rated Current6 A | GenderMale | Variantwith Snap-In Plastic Pegs | TypeVertical | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length38.8 mm | PackagingTray | | | |
| 16, 6 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | Rated Current6 A | GenderMale | Variantwith Snap-In Plastic Pegs | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length34.8 mm | PackagingTray | | | |
| 16, 6 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | Rated Current6 A | GenderMale | – | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length34.8 mm | PackagingTray | | | |
| 18, –, Female | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins18 | – | GenderFemale | – | TypeReceptacle Housing | – | – | PCB/Cable/PanelCable | Length39 mm | PackagingBag | | | |
| 18, 6 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins18 | Rated Current6 A | GenderMale | Variantwith Mounting Flanges | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length49 mm | PackagingTray | | | |
| 18, 6 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins18 | Rated Current6 A | GenderMale | – | TypeVertical | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length39 mm | PackagingTray | | | |
| 18, –, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins18 | – | GenderMale | Variantwith Panel Mounting Ears | TypePlug Housing | – | – | PCB/Cable/PanelCable/Panel | – | PackagingBag | | | |
| 18, 6 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins18 | Rated Current6 A | GenderMale | Variantwith Snap-In Plastic Pegs | TypeVertical | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length43 mm | PackagingTray | | | |
| 18, 6 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins18 | Rated Current6 A | GenderMale | Variantwith Snap-In Plastic Pegs | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length39 mm | PackagingTray | | | |
| 18, 6 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins18 | Rated Current6 A | GenderMale | – | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length39 mm | PackagingTray | | | |
| 20, –, Female | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | – | GenderFemale | – | TypeReceptacle Housing | – | – | PCB/Cable/PanelCable | Length43.2 mm | PackagingBag | | | |
| 20, 6 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | Rated Current6 A | GenderMale | Variantwith Mounting Flanges | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length53.2 mm | PackagingTray | | | |
| 20, 6 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | Rated Current6 A | GenderMale | – | TypeVertical | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length43.2 mm | PackagingTray | | | |
| 20, –, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | – | GenderMale | Variantwith Panel Mounting Ears | TypePlug Housing | – | – | PCB/Cable/PanelCable/Panel | – | PackagingBag | | | |
| 20, 6 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | Rated Current6 A | GenderMale | Variantwith Snap-In Plastic Pegs | TypeVertical | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length47.2 mm | PackagingTray | | | |
| 20, 6 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | Rated Current6 A | GenderMale | Variantwith Snap-In Plastic Pegs | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length43.2 mm | PackagingTray | | | |
| 20, 6 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | Rated Current6 A | GenderMale | – | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length43.2 mm | PackagingTray | | | |
| 22, –, Female | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins22 | – | GenderFemale | – | TypeReceptacle Housing | – | – | PCB/Cable/PanelCable | Length47.4 mm | PackagingBag | | | |
| 22, 6 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins22 | Rated Current6 A | GenderMale | Variantwith Mounting Flanges | TypeRight Angled | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length57.4 mm | PackagingTray | | | |
| 22, 6 A, Male | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins22 | Rated Current6 A | GenderMale | – | TypeVertical | MountTHT | Working Voltage600 V (AC) | PCB/Cable/PanelPCB | Length47.4 mm | PackagingTray | | | |