Order Code | Datasheet | Downloads | Gender | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Type | IR (A) | Working Voltage (V (AC)) | Contact Plating | Contact Resistance (mΩ) | Packaging | Qty. (pcs) | Product series | Tools | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66200113722 | SPEC | 6 files | Female | 24 to 20 (AWG) | 0.205 to 0.518 (mm²) | Crimp Terminal | 5 | 250 | Tin | 10 | Big Reel | 10000 | WR-MPC3 3.00 mm Female Crimp Contact - Tin | 600662401 600300300001 | – | ||
66200113722DEC | SPEC | 3 files | Female | 24 to 20 (AWG) | 0.205 to 0.518 (mm²) | Crimp Terminal | 5 | 250 | Tin | 10 | Bag | 100 | WR-MPC3 3.00 mm Female Crimp Contact - Tin | 600300300001 | 662001 | ||
66210113722 | SPEC | 6 files | Female | 24 to 20 (AWG) | 0.205 to 0.518 (mm²) | Crimp Terminal | 5 | 250 | Tin | 10 | Small Reel | 1000 | WR-MPC3 3.00 mm Female Crimp Contact - Tin | 600662401 600300300001 | – | ||
66200313722 | SPEC | 3 files | Female | 24 to 20 (AWG) | 0.205 to 0.518 (mm²) | Crimp Terminal | 5 | 250 | Tin | 10 | Big Reel | 10000 | WR-MPC3 3.00 mm Low Force Female Crimp Terminal - Tin | 600662403 600300300001LF | – | ||
66200313722DEC | SPEC | 3 files | Female | 24 to 20 (AWG) | 0.205 to 0.518 (mm²) | Crimp Terminal | 5 | 250 | Tin | 10 | Bag | 100 | WR-MPC3 3.00 mm Low Force Female Crimp Terminal - Tin | 600300300001LF | 662001 | ||
66210313722 | SPEC | 3 files | Female | 24 to 20 (AWG) | 0.205 to 0.518 (mm²) | Crimp Terminal | 5 | 250 | Tin | 10 | Small Reel | 1000 | WR-MPC3 3.00 mm Low Force Female Crimp Terminal - Tin | 600662403 600300300001LF | – | ||
66200413722 | SPEC | 3 files | Female | 30 to 26 (AWG) | 0.129 to 0.0509 (mm²) | Crimp Terminal | 5 | 250 | Tin | 10 | Big Reel | 10000 | WR-MPC3 3.00 mm Female Crimp Contact - Tin | 600662404 | – | ||
66210413722 | SPEC | 8 files | Female | 30 to 26 (AWG) | 0.129 to 0.0509 (mm²) | Crimp Terminal | 5 | 250 | Tin | 10 | Small Reel | 1000 | WR-MPC3 3.00 mm Female Crimp Contact - Tin | 600300300001 | – | ||
66200413722DEC | SPEC | 5 files | Female | 30 to 26 (AWG) | 0.129 to 0.0509 (mm²) | Crimp Terminal | 5 | 250 | Tin | 10 | Bag | 100 | WR-MPC3 3.00 mm Female Crimp Contact - Tin | 600300300001 | 662001 | ||
66200613722 | SPEC | 3 files | Female | 30 to 26 (AWG) | 0.129 to 0.0509 (mm²) | Crimp Terminal | 5 | 250 | Tin | 10 | Big Reel | 10000 | WR-MPC3 3.00 mm Low Force Female Crimp Terminal - Tin | 600662406 600300300001LF | – | ||
66210613722 | SPEC | 3 files | Female | 30 to 26 (AWG) | 0.129 to 0.0509 (mm²) | Crimp Terminal | 5 | 250 | Tin | 10 | Small Reel | 1000 | WR-MPC3 3.00 mm Low Force Female Crimp Terminal - Tin | 600662406 600300300001LF | – | ||
66200613722DEC | SPEC | 3 files | Female | 30 to 26 (AWG) | 0.129 to 0.0509 (mm²) | Crimp Terminal | 5 | 250 | Tin | 10 | Bag | 100 | WR-MPC3 3.00 mm Low Force Female Crimp Terminal - Tin | 600300300001LF | 612690 662001 | ||
66200113724 | SPEC | 3 files | Female | 24 to 20 (AWG) | 0.205 to 0.518 (mm²) | Crimp Terminal | 5 | 250 | Selective Gold | 10 | Big Reel | 10000 | WR-MPC3 3.00 mm Female Crimp Terminal – Selective Gold | – | – | ||
66200113724DEC | SPEC | 3 files | Female | 24 to 20 (AWG) | 0.205 to 0.518 (mm²) | Crimp Terminal | 5 | 250 | Selective Gold | 10 | Bag | 100 | WR-MPC3 3.00 mm Female Crimp Terminal – Selective Gold | – | 612690 | ||
66210113724 | SPEC | 3 files | Female | 24 to 20 (AWG) | 0.205 to 0.518 (mm²) | Crimp Terminal | 5 | 250 | Selective Gold | 10 | Small Reel | 1000 | WR-MPC3 3.00 mm Female Crimp Terminal – Selective Gold | – | – | ||
66200213722 | SPEC | 6 files | Male | 24 to 20 (AWG) | 0.205 to 0.518 (mm²) | Crimp Terminal | 5 | 250 | Tin | 10 | Big Reel | 10000 | WR-MPC3 3.00 mm Male Crimp Terminal - Tin | 600662401 600300300001 | – | ||
66200213722DEC | SPEC | 3 files | Male | 24 to 20 (AWG) | 0.205 to 0.518 (mm²) | Crimp Terminal | 5 | 250 | Tin | 10 | Bag | 100 | WR-MPC3 3.00 mm Male Crimp Terminal - Tin | 600300300001 | 612690 662001 | ||
66210213722 | SPEC | 5 files | Male | 24 to 20 (AWG) | 0.205 to 0.518 (mm²) | Crimp Terminal | 5 | 250 | Tin | 10 | Small Reel | 1000 | WR-MPC3 3.00 mm Male Crimp Terminal - Tin | 600662401 600300300001 | – | ||
66200513722 | SPEC | 5 files | Male | 30 to 26 (AWG) | 0.129 to 0.0509 (mm²) | Crimp Terminal | 5 | 250 | Tin | 10 | Big Reel | 10000 | WR-MPC3 3.00 mm Male Crimp Terminal - Tin | 600662404 600300300001 | – | ||
66210513722 | SPEC | 5 files | Male | 30 to 26 (AWG) | 0.129 to 0.0509 (mm²) | Crimp Terminal | 5 | 250 | Tin | 10 | Small Reel | 1000 | WR-MPC3 3.00 mm Male Crimp Terminal - Tin | 600662404 600300300001 | – | ||
66200513722DEC | SPEC | 4 files | Male | 30 to 26 (AWG) | 0.129 to 0.0509 (mm²) | Crimp Terminal | 5 | 250 | Tin | 10 | Bag | 100 | WR-MPC3 3.00 mm Male Crimp Terminal - Tin | 600300300001 | 662001 |
Samples |
---|
Order Code | Datasheet | Downloads | Gender | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Type | IR (A) | Working Voltage (V (AC)) | Contact Plating | Contact Resistance (mΩ) | Packaging | Qty. (pcs) | Product series | Tools | Design Kit | Samples |
---|