OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyWire-to-Board ConnectorsProduct sub-familyWR-MPC3TypeTooling for 3.00 mm Pitch

Filter by values

Order Code Data­sheet DownloadsGenderCavityAWGCavityAWGCavityAWG Product seriesUse withTools Samples
600002SPEC
1 files ToolWR-MPC3 3.00 mm Manual Insulation Stripper
600662SPEC
ToolWR-MPC3 3.00 mm Manual Extraction Tool
600662401SPEC
3 files Tool 24-20 (0.205-0.518 mm²)WR-MPC3 3.00 mm Automatic Crimping Tool66200213722
66200113722
66210113722
66210213722
600662403SPEC
3 files Tool 24-20 (0.205-0.518 mm²)WR-MPC3 3.00 mm Automatic Crimping Tool66200313722
66210313722
600662404SPEC
3 files Tool 30-26 (0.0509-0.129 mm²)WR-MPC3 3.00 mm Automatic Crimping Tool66200413722
66200513722
66210513722
600662406SPEC
3 files Tool 30-26 (0.0509-0.129 mm²)WR-MPC3 3.00 mm Automatic Crimping Tool66200613722
66210613722
600662401001SPEC
ToolWR-MPC3 3.00 mm Automatic Crimping Tool600662401
600662403001SPEC
ToolWR-MPC3 3.00 mm Automatic Crimping Tool600662403
600662404001SPEC
ToolWR-MPC3 3.00 mm Automatic Crimping Tool600662404
600662406001SPEC
ToolWR-MPC3 3.00 mm Automatic Crimping Tool600662406
600001SPEC
ToolWR-MPC3 3.00 mm Manual Crimping Tool64900713722DEC
600254254001
600420420001
600300300001
600300300001LF
600254254002
600396396001
WR-WTB 2.54 mm Female Crimp Contact
600300300001SPEC
Tool F1 24-22 (0.205-0.326 mm²) F2 20 (0.518 mm²) F3 30-26 (0.0509-0.129 mm²)WR-MPC3 3.00 mm Manual Crimping Tool66200213722
66200513722
66200113722
66210113722
66210213722
66210513722
66200113722DEC
66200213722DEC
66200413722DEC
66200513722DEC
600001
66210413722
600300300001LFSPEC
Tool F4 24-22 (0.205-0.326 mm²) F5 20 (0.518 mm²) F6 30-26 (0.0509-0.129 mm²)WR-MPC3 3.00 mm Manual Crimping Tool66200313722
66200613722
66210313722
66210613722
66200313722DEC
66200613722DEC
600001
Samples
Order Code Data­sheet DownloadsGenderCavityAWGCavityAWGCavityAWG Product seriesUse withTools Samples