| 691104700002 | SPEC
| 6 files | 2 | Wire Protector | PCB | Yes | Vertical | 22 to 16 (AWG) 0.34 to 1 (mm²) | WR-TBL Series 1047 - 5.00 mm Vertical Entry Modular | 691001
| |
| 691111710002 | SPEC
| 6 files | 2 | Wire Protector | PCB | Yes | Horizontal | 24 to 14 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Series 111 - 5.00 mm Horizontal Entry Modular | 691001
| |
| 691126710002B | SPEC
| 6 files | 2 | Pressure Clamp | PCB | Yes | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 126B - Excenter Clamp 5.00mm pitch - Horizontal cable entry - THT | 691001
| |
| 691127700002B | SPEC
| 6 files | 2 | Pressure Clamp | PCB | Yes | Vertical | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 127B - Excenter Clamp 5.00mm pitch - Vertical cable entry - THT | 691001
| |
| 691131710002 | SPEC
| 6 files | 2 | Pressure Clamp Divisible | PCB | No | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1317 - 5.00 mm Horizontal Entry with Pressure Clamp Divisible | 691001
| |
| 691132700002 |
| 6 files | 2 | Pressure Clamp Divisible | PCB | No | Vertical | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1327 - 5.00 mm - Vertical Entry with Pressure Clamp divisible | 691001
| |
| 691502710002 | SPEC
| 6 files | 2 | Pressure Clamp | PCB | Yes | Horizontal | 22 to 14 (AWG) 0.34 to 1.5 (mm²) | WR-TBL Series 5027 - 5.00 mm Horizontal Entry Modular | – | |
| 691101710002 | SPEC
| 6 files | 2 | Wire Protector | PCB | Yes | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | 691001
| |
| 691102710002 | SPEC
| 6 files | 2 | Wire Protector | PCB | Yes | Horizontal | 22 to 14 (AWG) 0.75 to 1.5 (mm²) | WR-TBL Series 102 - 5.00 mm Horizontal Entry Modular | 612690 691001
| |
| 691137710002 | SPEC
| 6 files | 2 | Wire Protector | PCB | No | Horizontal | 12 to 30 (AWG) 0.5 to 2.5 (mm²) | WR-TBL Series 1377 - Wire Protector 5.00mm pitch - Horizontal cable entry - THT | 612690 691001
| |
| 691102710003 | SPEC
| 6 files | 3 | Wire Protector | PCB | Yes | Horizontal | 22 to 14 (AWG) 0.75 to 1.5 (mm²) | WR-TBL Series 102 - 5.00 mm Horizontal Entry Modular | – | |
| 691104700003 | SPEC
| 6 files | 3 | Wire Protector | PCB | Yes | Vertical | 22 to 16 (AWG) 0.34 to 1 (mm²) | WR-TBL Series 1047 - 5.00 mm Vertical Entry Modular | – | |
| 691111710003 | SPEC
| 6 files | 3 | Wire Protector | PCB | Yes | Horizontal | 24 to 14 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Series 111 - 5.00 mm Horizontal Entry Modular | – | |
| 691126710003B | SPEC
| 6 files | 3 | Pressure Clamp | PCB | Yes | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 126B - Excenter Clamp 5.00mm pitch - Horizontal cable entry - THT | – | |
| 691127700003B | SPEC
| 6 files | 3 | Pressure Clamp | PCB | Yes | Vertical | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 127B - Excenter Clamp 5.00mm pitch - Vertical cable entry - THT | 612690
| |
| 691131710003 | SPEC
| 6 files | 3 | Pressure Clamp Divisible | PCB | No | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1317 - 5.00 mm Horizontal Entry with Pressure Clamp Divisible | 612690
| |
| 691132700003 |
| 6 files | 3 | Pressure Clamp Divisible | PCB | No | Vertical | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1327 - 5.00 mm - Vertical Entry with Pressure Clamp divisible | – | |
| 691502710003 | SPEC
| 6 files | 3 | Pressure Clamp | PCB | Yes | Horizontal | 22 to 14 (AWG) 0.34 to 1.5 (mm²) | WR-TBL Series 5027 - 5.00 mm Horizontal Entry Modular | – | |
| 691101710003 | SPEC
| 6 files | 3 | Wire Protector | PCB | Yes | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | 612690
| |
| 691137710003 | SPEC
| 6 files | 3 | Wire Protector | PCB | No | Horizontal | 12 to 30 (AWG) 0.5 to 2.5 (mm²) | WR-TBL Series 1377 - Wire Protector 5.00mm pitch - Horizontal cable entry - THT | – | |
| 691126710004B | SPEC
| 6 files | 4 | Pressure Clamp | PCB | Yes | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 126B - Excenter Clamp 5.00mm pitch - Horizontal cable entry - THT | – | |
| 691127700004B | SPEC
| 6 files | 4 | Pressure Clamp | PCB | Yes | Vertical | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 127B - Excenter Clamp 5.00mm pitch - Vertical cable entry - THT | – | |
| 691131710004 | SPEC
| 6 files | 4 | Pressure Clamp Divisible | PCB | No | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1317 - 5.00 mm Horizontal Entry with Pressure Clamp Divisible | – | |
| 691132700004 |
| 6 files | 4 | Pressure Clamp Divisible | PCB | No | Vertical | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1327 - 5.00 mm - Vertical Entry with Pressure Clamp divisible | – | |
| 691133710004 | SPEC
| 6 files | 4 | Wire Protector | PCB | No | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 1337- 5.00 mm Horizontal Cable Entry w. Pressure Clamp | – | |
| 691137710004 | SPEC
| 6 files | 4 | Wire Protector | PCB | No | Horizontal | 12 to 30 (AWG) 0.5 to 2.5 (mm²) | WR-TBL Series 1377 - Wire Protector 5.00mm pitch - Horizontal cable entry - THT | – | |
| 691126710005B | SPEC
| 6 files | 5 | Pressure Clamp | PCB | Yes | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 126B - Excenter Clamp 5.00mm pitch - Horizontal cable entry - THT | – | |
| 691127700005B | SPEC
| 6 files | 5 | Pressure Clamp | PCB | Yes | Vertical | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 127B - Excenter Clamp 5.00mm pitch - Vertical cable entry - THT | – | |
| 691131710005 | SPEC
| 6 files | 5 | Pressure Clamp Divisible | PCB | No | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1317 - 5.00 mm Horizontal Entry with Pressure Clamp Divisible | – | |
| 691132700005 |
| 6 files | 5 | Pressure Clamp Divisible | PCB | No | Vertical | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1327 - 5.00 mm - Vertical Entry with Pressure Clamp divisible | – | |
| 691133710005 | SPEC
| 6 files | 5 | Wire Protector | PCB | No | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 1337- 5.00 mm Horizontal Cable Entry w. Pressure Clamp | – | |
| 691137710005 | SPEC
| 6 files | 5 | Wire Protector | PCB | No | Horizontal | 12 to 30 (AWG) 0.5 to 2.5 (mm²) | WR-TBL Series 1377 - Wire Protector 5.00mm pitch - Horizontal cable entry - THT | – | |
| 691126710006B | SPEC
| 6 files | 6 | Pressure Clamp | PCB | Yes | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 126B - Excenter Clamp 5.00mm pitch - Horizontal cable entry - THT | – | |
| 691127700006B | SPEC
| 6 files | 6 | Pressure Clamp | PCB | Yes | Vertical | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 127B - Excenter Clamp 5.00mm pitch - Vertical cable entry - THT | – | |
| 691131710006 | SPEC
| 6 files | 6 | Pressure Clamp Divisible | PCB | No | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1317 - 5.00 mm Horizontal Entry with Pressure Clamp Divisible | – | |
| 691132700006 |
| 6 files | 6 | Pressure Clamp Divisible | PCB | No | Vertical | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1327 - 5.00 mm - Vertical Entry with Pressure Clamp divisible | – | |
| 691133710006 | SPEC
| 6 files | 6 | Wire Protector | PCB | No | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 1337- 5.00 mm Horizontal Cable Entry w. Pressure Clamp | – | |
| 691137710006 | SPEC
| 6 files | 6 | Wire Protector | PCB | No | Horizontal | 12 to 30 (AWG) 0.5 to 2.5 (mm²) | WR-TBL Series 1377 - Wire Protector 5.00mm pitch - Horizontal cable entry - THT | – | |
| 691133710007 | SPEC
| 6 files | 7 | Wire Protector | PCB | No | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 1337- 5.00 mm Horizontal Cable Entry w. Pressure Clamp | – | |
| 691126710008B | SPEC
| 6 files | 8 | Pressure Clamp | PCB | Yes | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 126B - Excenter Clamp 5.00mm pitch - Horizontal cable entry - THT | – | |
| 691127700008B | SPEC
| 6 files | 8 | Pressure Clamp | PCB | Yes | Vertical | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 127B - Excenter Clamp 5.00mm pitch - Vertical cable entry - THT | – | |
| 691131710008 | SPEC
| 6 files | 8 | Pressure Clamp Divisible | PCB | No | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1317 - 5.00 mm Horizontal Entry with Pressure Clamp Divisible | – | |
| 691132700008 |
| 6 files | 8 | Pressure Clamp Divisible | PCB | No | Vertical | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1327 - 5.00 mm - Vertical Entry with Pressure Clamp divisible | – | |
| 691133710008 | SPEC
| 6 files | 8 | Wire Protector | PCB | No | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 1337- 5.00 mm Horizontal Cable Entry w. Pressure Clamp | – | |
| 691137710008 | SPEC
| 6 files | 8 | Wire Protector | PCB | No | Horizontal | 12 to 30 (AWG) 0.5 to 2.5 (mm²) | WR-TBL Series 1377 - Wire Protector 5.00mm pitch - Horizontal cable entry - THT | – | |
| 691133710009 | SPEC
| 6 files | 9 | Wire Protector | PCB | No | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 1337- 5.00 mm Horizontal Cable Entry w. Pressure Clamp | – | |
| 691133710010 | SPEC
| 6 files | 10 | Wire Protector | PCB | No | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 1337- 5.00 mm Horizontal Cable Entry w. Pressure Clamp | – | |