| SPEC1, Wire Protector, PCB | | Downloads6 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins1 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 22 to 14 (AWG) 0.75 to 1.5 (mm²) | | Design Kit – | |
| SPEC1, Wire Protector, PCB | | Downloads6 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins1 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 22 to 14 (AWG) 0.75 to 1.5 (mm²) | | Design Kit – | |
| SPEC1, Wire Protector, PCB | | Downloads4 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins1 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityYes | TypeVertical Cable Entry | Wire Section 22 to 16 (AWG) 0.5 to 2.5 (mm²) | | Design Kit – | |
| SPEC1, Wire Protector, PCB | | Downloads4 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins1 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityYes | TypeVertical Cable Entry | Wire Section 22 to 16 (AWG) 0.5 to 2.5 (mm²) | | Design Kit – | |
| SPEC1, Wire Protector, PCB | | Downloads5 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins1 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²) | | Design Kit – | |
| SPEC1, Wire Protector, PCB | | Downloads6 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins1 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²) | | Design Kit – | |
| SPEC2, Wire Protector, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityYes | TypeVertical | Wire Section 22 to 16 (AWG) 0.34 to 1 (mm²) | | | |
| SPEC2, Wire Protector, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal | Wire Section 24 to 14 (AWG) 0.2 to 1.5 (mm²) | | | |
| SPEC2, Pressure Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationPressure Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 30 to 12 (AWG) 0.2 to 2.5 (mm²) | | | |
| SPEC2, Pressure Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationPressure Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeVertical Cable Entry | Wire Section 30 to 12 (AWG) 0.2 to 2.5 (mm²) | | | |
| SPEC2, Wire Protector, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 22 to 14 (AWG) 0.34 to 1.5 (mm²) | | Design Kit – | |
| SPEC2, Pressure Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationPressure Clamp | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal | Wire Section 30 to 12 (AWG) 0.05 to 3.31 (mm²) | | Design Kit – | |
| SPEC2, Wire Protector, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal | Wire Section 30 to 12 (AWG) 0.2 to 2.5 (mm²) | | Design Kit – | |
| SPEC2, Wire Protector, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal Cable Entry | Wire Section 30 to 12 (AWG) 0.05 to 3.31 (mm²) | | Design Kit – | |
| SPEC2, Wire Protector, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal | Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²) | | | |
| SPEC2, Wire Protector, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal | Wire Section 22 to 14 (AWG) 0.75 to 1.5 (mm²) | | | |
| SPEC2, Wire Protector, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal | Wire Section 26 to 16 (AWG) 0.2 to 1 (mm²) | | | |
| SPEC2, Wire Protector, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal | Wire Section 12 to 30 (AWG) 0.5 to 2.5 (mm²) | | | |
| SPEC2, Wire Protector, PCB | | Downloads6 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 22 to 14 (AWG) 0.75 to 1.5 (mm²) | | | |
| SPEC2, Wire Protector, PCB | | Downloads4 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityYes | TypeVertical Cable Entry | Wire Section 22 to 16 (AWG) 0.5 to 2.5 (mm²) | | Design Kit – | |
| SPEC2, Wire Protector, PCB | | Downloads6 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²) | | Design Kit – | |
| SPEC3, Wire Protector, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal | Wire Section 22 to 14 (AWG) 0.75 to 1.5 (mm²) | | Design Kit – | |
| SPEC3, Wire Protector, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal | Wire Section 26 to 16 (AWG) 0.2 to 1 (mm²) | | | |
| SPEC3, Wire Protector, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityYes | TypeVertical | Wire Section 22 to 16 (AWG) 0.34 to 1 (mm²) | | Design Kit – | |
| SPEC3, Wire Protector, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal | Wire Section 24 to 14 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
| SPEC3, Pressure Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationPressure Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 30 to 12 (AWG) 0.2 to 2.5 (mm²) | | Design Kit – | |
| SPEC3, Pressure Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationPressure Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeVertical Cable Entry | Wire Section 30 to 12 (AWG) 0.2 to 2.5 (mm²) | | | |
| SPEC3, Wire Protector, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 22 to 14 (AWG) 0.34 to 1.5 (mm²) | | Design Kit – | |
| SPEC3, Pressure Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationPressure Clamp | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal | Wire Section 30 to 12 (AWG) 0.05 to 3.31 (mm²) | | | |
| SPEC3, Wire Protector, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal | Wire Section 30 to 12 (AWG) 0.2 to 2.5 (mm²) | | | |
| SPEC3, Wire Protector, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal Cable Entry | Wire Section 30 to 12 (AWG) 0.05 to 3.31 (mm²) | | Design Kit – | |
| SPEC3, Wire Protector, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal | Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²) | | | |
| SPEC3, Wire Protector, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal | Wire Section 12 to 30 (AWG) 0.5 to 2.5 (mm²) | | Design Kit – | |
| SPEC3, Wire Protector, PCB | | Downloads6 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 22 to 14 (AWG) 0.75 to 1.5 (mm²) | | Design Kit – | |
| SPEC3, Wire Protector, PCB | | Downloads4 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityYes | TypeVertical Cable Entry | Wire Section 22 to 16 (AWG) 0.5 to 2.5 (mm²) | | Design Kit – | |
| SPEC3, Wire Protector, PCB | | Downloads5 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²) | | Design Kit – | |
| SPEC4, Pressure Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins4 | ApplicationPressure Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 30 to 12 (AWG) 0.2 to 2.5 (mm²) | | Design Kit – | |
| SPEC4, Pressure Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins4 | ApplicationPressure Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeVertical Cable Entry | Wire Section 30 to 12 (AWG) 0.2 to 2.5 (mm²) | | Design Kit – | |
| SPEC4, Wire Protector, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins4 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal | Wire Section 30 to 12 (AWG) 0.2 to 2.5 (mm²) | | Design Kit – | |
| SPEC4, Pressure Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins4 | ApplicationPressure Clamp | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal | Wire Section 30 to 12 (AWG) 0.05 to 3.31 (mm²) | | Design Kit – | |
| SPEC4, Wire Protector, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins4 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal | Wire Section 12 to 30 (AWG) 0.5 to 2.5 (mm²) | | Design Kit – | |
| SPEC4, Wire Protector, PCB | | Downloads6 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins4 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 22 to 14 (AWG) 0.75 to 1.5 (mm²) | | Design Kit – | |
| SPEC4, Wire Protector, PCB | | Downloads4 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins4 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityYes | TypeVertical Cable Entry | Wire Section 22 to 16 (AWG) 0.5 to 2.5 (mm²) | | Design Kit – | |
| SPEC4, Wire Protector, PCB | | Downloads6 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins4 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²) | | Design Kit – | |
| SPEC5, Pressure Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins5 | ApplicationPressure Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 30 to 12 (AWG) 0.2 to 2.5 (mm²) | | Design Kit – | |
| SPEC5, Pressure Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins5 | ApplicationPressure Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeVertical Cable Entry | Wire Section 30 to 12 (AWG) 0.2 to 2.5 (mm²) | | Design Kit – | |
| SPEC5, Wire Protector, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins5 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal | Wire Section 30 to 12 (AWG) 0.2 to 2.5 (mm²) | | Design Kit – | |
| SPEC5, Pressure Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins5 | ApplicationPressure Clamp | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal | Wire Section 30 to 12 (AWG) 0.05 to 3.31 (mm²) | | Design Kit – | |
| SPEC5, Wire Protector, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins5 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal | Wire Section 12 to 30 (AWG) 0.5 to 2.5 (mm²) | | Design Kit – | |
| SPEC5, Wire Protector, PCB | | Downloads6 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins5 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²) | | Design Kit – | |
| SPEC6, Pressure Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins6 | ApplicationPressure Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 30 to 12 (AWG) 0.2 to 2.5 (mm²) | | Design Kit – | |
| SPEC6, Pressure Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins6 | ApplicationPressure Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeVertical Cable Entry | Wire Section 30 to 12 (AWG) 0.2 to 2.5 (mm²) | | Design Kit – | |
| SPEC6, Wire Protector, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins6 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal | Wire Section 30 to 12 (AWG) 0.2 to 2.5 (mm²) | | Design Kit – | |
| SPEC6, Pressure Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins6 | ApplicationPressure Clamp | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal | Wire Section 30 to 12 (AWG) 0.05 to 3.31 (mm²) | | Design Kit – | |
| SPEC6, Wire Protector, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins6 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal | Wire Section 12 to 30 (AWG) 0.5 to 2.5 (mm²) | | Design Kit – | |
| SPEC6, Wire Protector, PCB | | Downloads6 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins6 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²) | | Design Kit – | |
| SPEC7, Wire Protector, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins7 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal | Wire Section 30 to 12 (AWG) 0.2 to 2.5 (mm²) | | Design Kit – | |
| SPEC7, Wire Protector, PCB | | Downloads6 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins7 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²) | | Design Kit – | |
| SPEC8, Pressure Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins8 | ApplicationPressure Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 30 to 12 (AWG) 0.2 to 2.5 (mm²) | | Design Kit – | |
| SPEC8, Pressure Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins8 | ApplicationPressure Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeVertical Cable Entry | Wire Section 30 to 12 (AWG) 0.2 to 2.5 (mm²) | | Design Kit – | |
| SPEC8, Wire Protector, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins8 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal | Wire Section 30 to 12 (AWG) 0.2 to 2.5 (mm²) | | Design Kit – | |
| SPEC8, Pressure Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins8 | ApplicationPressure Clamp | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal | Wire Section 30 to 12 (AWG) 0.05 to 3.31 (mm²) | | Design Kit – | |
| SPEC8, Wire Protector, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins8 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal | Wire Section 12 to 30 (AWG) 0.5 to 2.5 (mm²) | | Design Kit – | |
| SPEC8, Wire Protector, PCB | | Downloads6 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins8 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²) | | Design Kit – | |
| SPEC9, Wire Protector, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins9 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal | Wire Section 30 to 12 (AWG) 0.2 to 2.5 (mm²) | | Design Kit – | |
| SPEC9, Wire Protector, PCB | | Downloads6 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins9 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²) | | Design Kit – | |
| SPEC10, Wire Protector, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins10 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal | Wire Section 30 to 12 (AWG) 0.2 to 2.5 (mm²) | | Design Kit – | |
| SPEC10, Wire Protector, PCB | | Downloads6 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins10 | ApplicationWire Protector | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²) | | Design Kit – | |