Order Code | Datasheet | Downloads | Pins | Gender | Type | Operating Temperature | Working Voltage (V (AC)) | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
618009217122 | SPEC | 3 files | 9 | Male | Crimp Housing | -55 °C up to +105 °C | 125 | WR-DSUB Male Terminal Housing | – | ||
618009221823 | SPEC | 4 files | 9 | Male | IDC | -55 °C up to +105 °C | 125 | WR-DSUB Male IDC | 612690 614001 | ||
618009226221 | SPEC | 3 files | 9 | Male | IDC | -55 °C up to +105 °C | 125 | WR-DSUB Male IDC with UNC 4-40 Nut | – | ||
61800924823 | SPEC | 3 files | 9 | Male | Solder bucket | -55 °C up to +105 °C | 125 | WR-DSUB Male Solder Bucket | 612690 614001 | ||
618015217122 | SPEC | 3 files | 15 | Male | Crimp Housing | -55 °C up to +105 °C | 125 | WR-DSUB Male Terminal Housing | – | ||
618015221823 | SPEC | 4 files | 15 | Male | IDC | -55 °C up to +105 °C | 125 | WR-DSUB Male IDC | – | ||
618015226221 | SPEC | 3 files | 15 | Male | IDC | -55 °C up to +105 °C | 125 | WR-DSUB Male IDC with UNC 4-40 Nut | – | ||
61801524823 | SPEC | 3 files | 15 | Male | Solder bucket | -55 °C up to +105 °C | 125 | WR-DSUB Male Solder Bucket | – | ||
618025217122 | SPEC | 3 files | 25 | Male | Crimp Housing | -55 °C up to +105 °C | 125 | WR-DSUB Male Terminal Housing | – | ||
618025221823 | SPEC | 4 files | 25 | Male | IDC | -55 °C up to +105 °C | 125 | WR-DSUB Male IDC | – | ||
618025226221 | SPEC | 3 files | 25 | Male | IDC | -55 °C up to +105 °C | 125 | WR-DSUB Male IDC with UNC 4-40 Nut | – | ||
61802524823 | SPEC | 3 files | 25 | Male | Solder bucket | -55 °C up to +105 °C | 125 | WR-DSUB Male Solder Bucket | – | ||
618037217122 | SPEC | 3 files | 37 | Male | Crimp Housing | -55 °C up to +105 °C | 125 | WR-DSUB Male Terminal Housing | – | ||
618037221823 | SPEC | 4 files | 37 | Male | IDC | -55 °C up to +105 °C | 125 | WR-DSUB Male IDC | – | ||
618037226221 | SPEC | 3 files | 37 | Male | IDC | -55 °C up to +105 °C | 125 | WR-DSUB Male IDC with UNC 4-40 Nut | – | ||
61803724823 | SPEC | 3 files | 37 | Male | Solder bucket | -55 °C up to +105 °C | 125 | WR-DSUB Male Solder Bucket | – | ||
61800413722 | SPEC | 6 files | – | Male | Terminal/Contact | -55 °C up to +105 °C | 250 | WR-DSUB Male Crimp Contact | – | ||
61800513722 | SPEC | 6 files | – | Male | Terminal/Contact | -55 °C up to +105 °C | 250 | WR-DSUB Male Crimp Contact | – | ||
61800413722DEC | SPEC | 3 files | – | Male | Terminal/Contact | -55 °C up to +105 °C | 250 | WR-DSUB Male Crimp Contact | – | ||
61800513722DEC | SPEC | 3 files | – | Male | Terminal/Contact | -55 °C up to +105 °C | 250 | WR-DSUB Male Crimp Contact | – | ||
61810413722 | SPEC | 3 files | – | Male | Terminal/Contact | -55 °C up to +105 °C | 250 | WR-DSUB Male Crimp Contact | – | ||
61810513722 | SPEC | 3 files | – | Male | Terminal/Contact | -55 °C up to +105 °C | 250 | WR-DSUB Male Crimp Contact | – |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Gender | Type | Operating Temperature | Working Voltage (V (AC)) | Product series | Design Kit | Samples |
---|