Reverse Polarity SMA Connectors
Order Code | Datasheet | Manual | Downloads | Status | Interface | Mount | Cable Type | Connector Type | Gender | Orientation Type | Operating Temperature | Center Contact | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 63011002124501 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | MIL-STD-348 | THT | – | RP SMA | Jack | Right Angle | -65 °C up to +165 °C | Ø 1.27 | WR-RPSMA PCB THT Connectors | 603301 612690 630690 | |
![]() | 63011042124502 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | MIL-STD-348 | THT | – | RP SMA | Jack | Right Angle | -65 °C up to +165 °C | Ø 1.27 | WR-RPSMA PCB THT Connectors | 603301 | |
![]() | 63012002124503 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | MIL-STD-348 | THT | – | RP SMA | Jack | Straight | -65 °C up to +165 °C | Ø 1.27 | WR-RPSMA PCB THT Connectors | 603301 630690 | |
![]() | 63012042124504 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | MIL-STD-348 | THT | – | RP SMA | Jack | Straight | -65 °C up to +165 °C | Ø 1.27 | WR-RPSMA PCB THT Connectors | 603301 | |
![]() | 63012202124505 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | MIL-STD-348 | End Launch | – | RP SMA | Jack | Straight | -65 °C up to +165 °C | Ø 0.76 | WR-RPSMA PCB End Launch Connectors | 603301 | |
![]() | 63012242124506 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | MIL-STD-348 | End Launch | – | RP SMA | Jack | Straight | -65 °C up to +165 °C | Ø 0.76 | WR-RPSMA PCB End Launch Connectors | 603301 | |
![]() | 63012242121508 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | MIL-STD-348 | End Launch | – | RP SMA | Jack | Straight | -65 °C up to +165 °C | Ø 0.76 | WR-RPSMA PCB End Launch Connectors | 603301 | |
![]() | 63011052121510 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | MIL-STD-348 | – | – | RP SMA | Jack | – | -65 °C up to +165 °C | – | WR-RPSMA PCB THT Connectors | 603301 | |
![]() | 63012052121509 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | MIL-STD-348 | – | – | RP SMA | Jack | – | -65 °C up to +165 °C | – | WR-RPSMA PCB THT Connectors | 603301 612690 | |
![]() | 63026420212120 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | MIL-STD-348 | Crimp | Flexible | RP SMA | Jack | Straight | -65 °C up to +165 °C | 0,4 Ø | WR-RPSMA Cable Connectors | – | ||
![]() | 63026420212220 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | MIL-STD-348 | Crimp | Flexible | RP SMA | Jack | Straight | -65 °C up to +165 °C | 0,4 Ø | WR-RPSMA Cable Connectors | – | ||
![]() | 63026420212320 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | MIL-STD-348 | Crimp | Flexible | RP SMA | Jack | Straight | -60 °C up to +165 °C | 0,4 Ø | WR-RPSMA Cable Connectors | – | ||
![]() | 63026420210420 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | MIL-STD-348 | Crimp | Flexible | RP SMA | Jack | Straight | -65 °C up to +165 °C | 0,4 Ø | WR-RPSMA Cable Connectors | – | ||
![]() | 63026420210320 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | MIL-STD-348 | Crimp | Flexible | RP SMA | Jack | Straight | -65 °C up to +165 °C | 0,6 Ø | WR-RPSMA Cable Connectors | – | ||
![]() | 63026521212120 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | MIL-STD-348 | Crimp | Flexible | RP SMA | Jack | Straight | -65 °C up to +165 °C | 0,4 Ø | WR-RPSMA Cable Connectors | – | ||
![]() | 63026521212220 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | MIL-STD-348 | Crimp | Flexible | RP SMA | Jack | Straight | -65 °C up to +165 °C | 0,4 Ø | WR-RPSMA Cable Connectors | – | ||
![]() | 63026521212320 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | MIL-STD-348 | Crimp | Flexible | RP SMA | Jack | Straight | -65 °C up to +165 °C | 0,4 Ø | WR-RPSMA Cable Connectors | – | ||
![]() | 63026521210420 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | MIL-STD-348 | Crimp | Flexible | RP SMA | Jack | Straight | -65 °C up to +165 °C | 0,4 Ø | WR-RPSMA Cable Connectors | – | ||
![]() | 63026521210320 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | MIL-STD-348 | Crimp | Flexible | RP SMA | Jack | Straight | -65 °C up to +165 °C | 0,6 Ø | WR-RPSMA Cable Connectors | – | ||
![]() | 63046020110420 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | MIL-STD-348 | Crimp | Flexible | RP SMA | Plug | Straight | -65 °C up to +165 °C | 0,4 Ø | WR-RPSMA Cable Connectors | – | ||
![]() | 63046020110320 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | MIL-STD-348 | Crimp | Flexible | RP SMA | Plug | Straight | -65 °C up to +165 °C | 0,6 Ø | WR-RPSMA Cable Connectors | – | ||
![]() | 63012252111511 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | MIL-STD-348 | – | – | RP SMA | Jack | – | -65 °C up to +165 °C | – | WR-RPSMA PCB End Launch Connectors | 603301 |
Samples |
---|
Order Code | Datasheet | Manual | Downloads | Status | Interface | Mount | Cable Type | Connector Type | Gender | Orientation Type | Operating Temperature | Center Contact | Product series | Design Kit | Samples |
---|